您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

34921A 34980A用的40頻道電樞多工器

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

目前的韌體/軟體版本

版本: 2.51
發佈日期: 2015-07-24

1-25 / 40

排序:
實際溫度量測 - 應用說明
此應用說明旨在探索更多常見的溫度量測技術,並介紹可提高準確度的程序。

應用手冊 2018-03-25

34980A Multifunction Switch/Measure Unit - User’s Guide
Getting Started, configuration, and programming information for the 34980A mainframe.

使用手冊 2017-12-05

34980A Multifunction Switch/Measure Unit - Service Manual
Includes information on specifications, troubleshooting and diagnostics, calibration procedures, rack mounting, obtaining service, and much more.

維修服務手冊 2017-12-05

PDF PDF 9.51 MB
PXI 與AXIe 儀器、軟體、參考解決方案和服務 - 產品型錄
是德科技的模組化解決方案提供無與倫比的 PXI 和 AXIe 效能,可協助您克服最艱難的射頻、微波和數位挑戰。

型錄 2016-06-20

PDF PDF 965 KB
Y1131A Verification/Diagnostic Software Getting Started Guide
The Keysight Y1131A provides a set of diagnostic tests for the relay switching modules available for the Keysight 34980A Multifunction Switch/Measure Unit. Edition 2.

快速入門指南 2015-07-29

PDF PDF 215 KB
34980A and L44xx Memory Clearing Procedure
This document contains detailed internal memory information for the 34980A multifunction switch/measure mainframe and modules and the L44xxA series LXI switch and control instruments.

操作手冊 2015-07-23

PDF PDF 174 KB
將 Keysight 3499A/B/C 切換系統升級到 34980A 切換/量測設備的好處
本應用說明將介紹新款 Keysight 34980A 的優點及其與 3499A/B/C 之間的差異。

應用手冊 2014-08-03

34921A-34925A Low Frequency Multiplexer Modules - User’s Guide
Configuration and programming information for the 34921A-34925A low frequency multiplexer modules. Edition 2 - September 2012.

使用手冊 2014-08-01

PDF PDF 1 MB
Modular Functional Test – Circuit Check
Modular Functional Test Solutions from Circuit Check and Keysight

解決方案簡介 2014-04-16

34980A的配件
取得端點區塊模組、50或78接腳Dsub接線/接頭套件、及上架套件的產品編號。

選購指南 2013-04-01

34980A Programmer's Reference, Version 2.1
(Extract this zipped file to your local drive)This Help file contains reference information to help you program the Keysight 34980A over the remote interface using the SCPI programming language. The 34980A supports the SCPI command language on all of its remote I/O interfaces.

輔助說明檔 2013-01-29

ZIP ZIP 5.13 MB
Bench and System Switching Products
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

型錄 2012-04-27

PDF PDF 11.37 MB
Comparing the Keysight 34980A and PXI for Switch Measurement Applications
This application note provides a comparison between PXI cardcage solutions and a combined system, the Keysight 34980A switch/measure unit, so you can determine which platform best meets your needs for electronic functional test and data acquisition.

應用手冊 2012-04-27

適用於 Keysight 34980A 的 BenchLink Data Logger 軟體短片
此短片為您展示 BenchLink 軟體的主要功能,並為您介紹該軟體如何快速及輕易地設定與執行資料記錄實驗。

基本展示 2011-12-20

符合性聲明
請搜尋是德科技法規資料庫中有關您的產品的最新符合性聲明。

參考指南 2010-10-15

Efficient use of data logging and decision making w multiple scan lists
Basic data logging allows you to confi gure different measurements across multiple channels, then record the data.

應用手冊 2010-04-07

PDF PDF 486 KB
Switch System Configurator
Use this configurator to define a switching solution with switches, controllers and accessories. Start by selecting if you want to use a Standard Platform, Build your Own with individual components or a Custom Solution

選購指南 2010-04-06

Solar Cell and Module Testing
This application note describes how to decrease costs and increase flexibility for solar cell and module testing with Keysight products and solutions.

應用手冊 2009-12-07

Tips for Optimizing Your Switch Matrix Performance
This application note offers eight tips to help you optimize your measurement matrix switching performance and important features to remember when designing your switching solution.

應用手冊 2009-10-22

High-Speed Scanning with the Keysight 34980A Multifunction Switch/Measure Mainframe and Modules
This application note explores components that affect the speed in a system. It also gives a breakdown of each component with SCPI language examples of how to set up the instrument for fast measurements that best fit your specific application.

應用手冊 2008-11-26

Responding to data logging events using action scripts
Combining data logging hardware and software can give you more techniques to automate extensive and repetitious measurements.

應用手冊 2008-10-30

Improve your data logging productvity using advanced limit testing
Improve your data logging productvity using advanced limit testing

應用手冊 2008-10-30

PDF PDF 456 KB
RF and Microwave Switching Solutions Brochure
This brochure describes Keysights' RF and Microwave Switching Solutions and includes the product groups and key specifications.

型錄 2008-07-04

PDF PDF 1.05 MB
從您的電腦螢幕上就能善用切換/量測裝置的 10 項技巧
是德切換/量測專家介紹 10 部一系列全新短片,可協助您提高生產力,並增進資料擷取或功能測試應用的成果。

基本展示 2008-02-20

BenchLink Data Logger Pro 軟體
適用於 Keysight 34970A 與 Keysight 34980A 的 Keysight BenchLink Data Logger Pro 軟體。

基本展示 2007-11-14

1 2 下一頁