您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

87222E Coaxial Transfer Switch, DC to 50 GHz

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

縮小範圍

依內容類型

1-9 / 9

排序:
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

應用手冊 2019-02-13

87222C/D/E Coaxial Transfer Switches - Technical Overview
This 12 page product overview contains a product description,top-line specs, and ordering information for two high performance switches, 26.5 GHz and the other to 50 GHz, for microwave and RF accessories.

技術總覽 2015-05-18

PDF PDF 1.47 MB
RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

選購指南 2014-07-07

Electromechanical Transfer Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Electromechanical Transfer Switches.

促銷資料 2012-06-07

PDF PDF 416 KB
Microwave Test Accessories 40/50/67 GHz

型錄 2011-06-01

PDF PDF 220 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

應用手冊 2007-04-09

11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

使用手冊 2001-11-09

How to Drive the Keysight Microwave Matrix and Transfer Switch via the E8483A Microwave Switch...
The Keysight E8483A contains the control, drive, and power circuitry for controlling both microwave switches and step attenuators. Any combination of up to six devices (switches or attenuators) can be controlled by an E8483A. This Product Note covers how to drive microwave matrices and transfer...

應用手冊 2001-05-16

PDF PDF 501 KB
Switch Attenuator Drivers Configuration Guide

配置設定指南 2000-11-30

PDF PDF 782 KB