您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

縮小範圍

依內容類型

1-8 / 8

排序:
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

應用手冊 2019-02-13

RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

型錄 2017-12-01

PDF PDF 478 KB
RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

選購指南 2014-07-07

Low Cost Electromechanical SPDT Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Economical Electromechanical SPDT Switches.

促銷資料 2012-06-07

PDF PDF 595 KB
8762F Coaxial Switch 75 ohm Technical Overview
This data sheet describes a 75 ohm, dc to 4 GHz, coaxial, SPDT switch that can be used for signal routing in microwave test interface unit designs as well as bench top applications.

產品型錄 2010-08-20

PDF PDF 293 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

應用手冊 2007-04-09

11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

使用手冊 2001-11-09

Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

應用手冊 2001-01-17

PDF PDF 1.15 MB