您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

11970W 波導混波器, 75 至 110 GHz

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

縮小範圍

依內容類型

1-6 / 6

排序:
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

目錄 2015-04-28

11970 Series Harmonic Mixers (K, A, Q, U, V, and W Models) User's Guide
11970 Series Harmonic Mixers Operation & Service Manual

使用手冊 2015-01-01

PDF PDF 955 KB
Why Migrate to the Keysight M1970 Series Smart Mixers? - Technical Overview
Get the best high frequency measurement performance from your PXA with an M1970 Series smart mixer. Together, smart mixers and the PXA give you clearer insight into your millimeter wave designs.

技術總覽 2014-09-26

11970 Series Harmonic Mixers - Data Sheet
The 11970 Series harmonic mixers are general purpose mixers employing a dual-diode design to achieve very flat frequency response and low conversion loss.

產品型錄 2013-08-13

PDF PDF 1.42 MB
Waveguide Harmonic Mixers, M1970E/V/W 50 GHz to 110 GHz
This technical overview describes Keysight's M1970E/V/W waveguide harmonic mixers (smart mixers). Specifications and ordering information are included.

技術總覽 2013-05-01

11970 Series Harmonic Mixers Operation and Service Manual (K, A, Q, U, V, and W Models) (Mar01)
11970 Series Harmonic Mixers Operation and Service Manual

使用手冊 2001-10-31