您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

DSOX93304Q Infiniium 高效能示波器: 33GHz

產品狀態: 已停產 | 目前可支援

查閱產品資訊

目前的韌體/軟體版本

版本: 01.16
發佈日期: 2018-12-03

縮小範圍

依內容類型

1-25 / 25

排序:
User's Guides, Programmer's Guides, and Online Help (Version 06.30.00701)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

輔助說明檔 2018-10-12

EXE EXE 434.08 MB
Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

程式設計與語法指南 2018-09-01

PDF PDF 8.51 MB
Programmer's Guide for Infiniium Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium Oscilloscopes Programmer's Guide.

程式設計與語法指南 2018-09-01

CHM CHM 2.11 MB
Keysight MultiScope Hardware Configuration Guide
This guide describes the equipment required to configure MultiScope systems and shows you how to set up and connect the equipment.

使用手冊 2018-09-01

PDF PDF 11.54 MB
Infiniium Software Updater Help
Describes how to use the Infiniium Software Updater to check for, download, and install compliance application software updates.

輔助說明檔 2018-09-01

CHM CHM 307 KB
User's Guides, Programmer's Guides, and Online Help (Version 06.20.01101)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

輔助說明檔 2018-08-09

EXE EXE 425.82 MB
Bandwidth and Rise Time Requirements for Making Accurate Oscilloscope Measurements
How much oscilloscope bandwidth do you need and how fast does the rise time need to be to measure your signals accurately?

應用手冊 2017-12-01

PDF PDF 2.26 MB
Infiniium 90000 Q-Series Oscilloscopes Service Guide
This guide contains the service information for the 90000 Q-Series oscilloscopes.

維修服務手冊 2017-02-01

PDF PDF 5.61 MB
Keysight Free Software Trial Demo
See how easy it is to download and use a Keysight free 30-day software trial. This short video explains how to download an 89600 VSA software free trial and explore what the software can do. Keysight offers free 30-day trials of its broad range of design and test software with absolutely no obligation. Get started today at http://www.keysight.com/find/free_trials.

基本展示 2016-05-20

User-defined functions for Keysight oscilloscopes
Watch this video to learn how to make user-defined custom measurements for Keysight Infiniium oscilloscopes using the N8806A user-defined function option, which includes MATLAB software. N8806A is orderable from Keysight with the purchase of an Infiniium oscilloscope. Video hosted on MathWorks website. (8:02)

基本展示 2015-05-11

Keysight oscilloscopes: Using ScopeMath app
Watch this video to learn how to acquire, filter, and analyze live digital signals for Keysight Infiniium and InfiniiVision oscilloscopes using the MATLAB application ScopeMath. MATLAB software is avialable with the purchase of a new Infiniium or InfiniVision oscilloscope as the N8831A, Option 61, or Option 62

基本展示 2015-05-11

Keysight Infiniium 90000 Q 系列示波器展示影片
請觀看 Keysight 90000 Q 系列示波器展示影片,深入了解這款提供最快速信號以及領先業界的頻寬的最新型儀器。

基本展示 2015-01-07

Test and Measurement for Next Generation Optical Communications
View this recorded webcast, originally hosted by Lightwave, to learn more about optical communications measurements.

使用說明影片 2014-09-29

MOV MOV 66.29 MB
Tango Achieves Extreme Bandwidth and Channel Density Scope Systems - Application Note
Tango software is used to time synchronize multiple 90000 Q-Series oscilloscopes into one high bandwidth and high channel density measurement system.

應用手冊 2014-07-31

PDF PDF 931 KB
User's Guides, Programmer's Guides, and Online Help (Version 04.60.0024)
This installer places an "Keysight Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium 90000 Series and 9000 Series oscilloscope system software.

輔助說明檔 2014-06-18

EXE EXE 239.71 MB
探棒資源中心
造訪探棒資源中心,以取得探棒使用手冊、產品規格書、SPICE 模組、影片,以及應用說明等。

輔助說明檔 2013-08-28

Three Compelling Reasons for Deep Acquisition Memory
This app note discusses deep memory's value. While acquisition memory depth is often used as a primary purchase consideration, the associated benefits require additional thought to fully appreciate.

應用手冊 2013-03-14

Infiniium 90000 Q 系列示波器
Keysight Q 系列擁有領先業界的頻寬,仍能讓您即時查看最快速的信號。在實驗室中配備 Q 系列後,您將獲得真正的量測優勢。

產品型錄 2012-10-20

User's Guides, Programmer's Guides, and Online Help (Version 04.00.0004)
This installer places an "Keysight Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium 90000 Series and 9000 Series oscilloscope system software.

輔助說明檔 2012-10-09

EXE EXE 208.30 MB
Programmer's Reference for Infiniium 90000 Series Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium 90000 Series Oscilloscopes Programmer's Reference.

程式設計與語法指南 2012-10-03

PDF PDF 4.77 MB
Programmer's Reference for Infiniium 90000 Series Oscilloscopes
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); you may have to open the file's Properties dialog and Unblock the file before opening.

程式設計與語法指南 2012-10-03

ZIP ZIP 1.72 MB
Infiniium 90000 Q-Series Oscilloscopes User's Guide
This guide describes how to set up and use the 90000 Q-Series oscilloscopes.

使用手冊 2012-10-01

PDF PDF 4.29 MB
Rack Mount Kit Installation Guide
This guide contains instructions for installing the N2759A rack mount kit for 90000 Q-Series oscilloscopes.

安裝手冊 2012-09-01

PDF PDF 988 KB
State of the Art in Sub-10ps Pulse Generators: Technology, Performance, and Applications
This article will present an overview of sub-10 ps pulse generator architectures, important performance considerations, and conclude with a discussion of key applications.

應用手冊 2012-07-23

PDF PDF 378 KB
Infiniium 90000 Q-Series Oscilloscopes - QFS
Infiniium 90000 Q-Series Oscilloscope offering industry's fastest real-time bandwidth at 63 GHz, the industry's lowest jitter measurement floor and deepest memory depth.

促銷資料 2012-04-04

PDF PDF 136 KB