Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

DSOXT3NFC NFC Automated PC-based Test Software and NFC Triggering for 3000T X-Series Oscilloscopes

Статус продукта: Доступно для заказа | Еще поддерживается

Информация по продукту

1-9 из 9

Упорядочить:
Online Help, Automated NFC Test Software
Describes how to use the automated NFC test software application.

Файл справки 2018-01-11

CHM CHM 2.60 MB
Online Help, Automated NFC Test Software (PDF Version)
This is a printable PDF version of the Automated NFC Test Software online help.

Файл справки 2018-01-01

PDF PDF 3.38 MB
InfiniiVision X-Series Oscilloscope Measurement Options and Upgrades – Product Fact Sheet
See the variety of application-specific measurement options and performance upgrades for the InfiniiVision 2000, 3000, 4000, and 6000 X-Series oscilloscopes.

Брошюра 2017-05-03

PDF PDF 661 KB
Decoding NFC-F Communication Based on Manchester-encoded ASK Modulation - Application Note
See step-by-step instructions on how to setup oscilloscopes to properly decode and trigger on NFC-F poller and listener communication for two specific cases.

Руководство по применению 2017-04-28

PDF PDF 2.27 MB
NFC Device Turn-on and Debug - Application Note
This app note shows how to use an InfiniiVision scope to trigger on NFC communication, demodulate the captured RF waveform, and perform various parametric measurements on the demodulated waveform.

Руководство по применению 2017-01-09

PDF PDF 1.88 MB
NFC-A and -B Sideband Measurements - Application Note
This app note shows how to use FFT peak search on an InfiniiVision X-Series scope to measure the amplitude (power levels) and frequency of NFC sidebands, subcarrier and carrier.

Руководство по применению 2017-01-09

PDF PDF 2.12 MB
NFC Testing Using an Oscilloscope Part 2: Automated Measurements
Part 2 of this 2-part video series on testing NFC-enable devices focuses on performing automated analog signal quality measurements using Keysight’s oscilloscope-based NFC test system. Included in Keysight’s low-cost automated NFC test system for R&D characterization and/or manufacturing test is an InfiniiVision X-Series digital storage oscilloscope, a Trueform arbitrary waveform generator, a 3-in-1 programmable NFC antenna (poller, listener, and resonant frequency coils), and automated test software.

Демонстрация 2016-09-14

NFC Testing Using an Oscilloscope Part 1: Benchtop R&D Measurements
This is part 1 of a 2-part video series on testing NFC-enabled devices. It focuses on using the NFC triggering capability of a Keysight InfiniiVision X-Series digital storage oscilloscope to synchronize on NFC communication. This video also shows how to use some of the oscilloscope’s advanced waveform math functions to demodulate the captured waveforms so that various parametric measurements can be performed. This insures proper analog signal quality in your device.

Демонстрация 2016-09-14

DSOXT3NFC/DSOX4NFC Automated NFC Test Software, N2116A/N2134A/N2135A Programmable NFC 3-in-1 Antenna
Keysight DSOXT3NFC/DSOX4NFC automated NFC test software is a low-cost test solution offering a broad range of the most critical physical layer tests to ensure quality and reliability.

Техническая информация 2016-06-30

PDF PDF 2.50 MB