Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

N1019A User Defined Application

Статус продукта: Доступно для заказа | Еще поддерживается

Информация по продукту

1-7 из 7

Упорядочить:
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

Техническая информация 2018-09-25

DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Обзор технических характеристик 2018-05-29

PDF PDF 8.30 MB
N1012A OIF CEI 3.1 Compliance and Debug Application for 86100D DCA-X Oscilloscopes – Data Sheet
The N1012A OIF CEI 3.1 Compliance and Debug Application helps you to simplify measurement of these transmitter parameters and obtain full results to test limits in minutes.

Техническая информация 2018-02-20

PDF PDF 3.75 MB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

Брошюра 2017-12-05

PDF PDF 3.15 MB
Tips and Techniques for Accurate Characterization of 28 Gb/s Designs - Application Note
The worldwide demand for data capacity in networks greatly increases every year, driven by services like cloud computing and Video on Demand.

Руководство по применению 2014-08-02

N1019A UDA Video Demo
Keysight N1019A UDA Video Demo

Демонстрация 2012-10-08

MP4 MP4 43.12 MB
N1019A User Defined Application for 86100D DCA-X Oscilloscopes
The N1019A quickly addresses these challenges through a fully customizable automated environment that seamlessly works with the 86100D Digital Communications Analyzer.

Техническая информация 2012-06-15

PDF PDF 1.12 MB