Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

87106A Multiport Coaxial Switch, DC to 4 GHz, SP6T

Статус продукта: Доступно для заказа | Еще поддерживается

Информация по продукту

1-12 из 12

Упорядочить:
8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

Руководство по ремонту 2019-05-21

PDF PDF 957 KB
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Руководство по применению 2019-02-13

SP6T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87106A/B/C/D, 87106P/Q/R, 87206A/B/C, L7106A/B/C and L7206A/B/C with DC connector option 161

Обзор технических характеристик 2017-04-27

ZIP ZIP 214 KB
SP6T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87106A/B/C/D, 87106P/Q/R, 87206A/B/C, L7106A/B/C and L7206A/B/C with DC connector option 100

Обзор технических характеристик 2017-04-27

ZIP ZIP 205 KB
87104/87106A,B,C Multiport Coaxial Switches - Technical Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Обзор технических характеристик 2015-07-17

RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

Руководство по выбору продуктов 2014-07-07

High-Performance Multiport Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for High-Performance Multiport Switches.

Рекламные материалы 2012-05-10

PDF PDF 398 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

Руководство по применению 2007-04-09

11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

Руководство пользователя 2001-11-09

How to Drive the Keysight Microwave Matrix and Transfer Switch via the E8483A Microwave Switch...
The Keysight E8483A contains the control, drive, and power circuitry for controlling both microwave switches and step attenuators. Any combination of up to six devices (switches or attenuators) can be controlled by an E8483A. This Product Note covers how to drive microwave matrices and transfer...

Руководство по применению 2001-05-16

PDF PDF 501 KB
Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

Руководство по применению 2001-01-17

PDF PDF 1.15 MB
RF/Microwave Switch Overview
This is a brief review of key specifications for Keysight switches and switch matrices.

Обзор технических характеристик 2000-12-07

PDF PDF 51 KB