Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

8473D Planar-Doped Barrier Diode Detector, 10 MHz to 33 GHz

Статус продукта: Доступно для заказа | Еще поддерживается

Информация по продукту

1-7 из 7

Упорядочить:
All Webcast On-Demand Recordings
Access the free, On-Demand (recorded) webcasts

Интернет-трансляция

RF & Microwave Measurement Fundamentals
This 4-day class studies the principles of microwaves on transmission lines and power measurements, signal sources, mixers and modulation techniques, and the use of signal types in test applications.

Обучение в классах

Cable and Connector Care
Accelerated Education Curriculum: Training for fundamentals of connector care

Обучение в классах

Transmission Line Fundamentals
Accelerated Education Curriculum:Understand the need for transmission line

Обучение в классах

Network Analysis Basics Measurements One-Day Course
This course presents the fundamental measurement theory of RF network analysis and demonstrates practical component measurement and analysis techniques that apply to all swept RF network analyzers.

Обучение в классах

Scalar Network Analysis Measurement using Agilent Power Meters and Sensors
Scalar Network Analyzer (SNA) Tool consists of application software which able to work together with Agilent power meters and sensors. This solution removes the need for programming and automates the calibration procedures of ...

Интернет-трансляция - записи

Bluetooth Technology Fundamentals
This 1-day course covers the applications for this new technology, the structure of the Bluetooth system architecture and the setup of so called short-range ad hoc networks will be introduced.

Обучение в классах