Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

U4154B 4 Gb/s State Mode Logic Analyzer Module

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: 06.70.0002
Release Date: 2020-04-23

Refine the List

By Type of Content

1-21 of 21

Sort:
Logic and Protocol Analyzer Online Help Files (Version 06.70)
These are the online help files that come with the Keysight Logic and Protocol Analyzer application software.

Help File 2020-03-23

ZIP ZIP 160.09 MB
Logic and Protocol Analyzer Online Help - PDF Version (Version 06.70)
These are PDF versions of the Windows HTML Help files that come with the Keysight Logic and Protocol Analyzer application software.

Help File 2020-03-23

ZIP ZIP 78.66 MB
Logic and Protocol Analyzer User Guide
This guide provides information on how to set up, configure, and use the Keysight Logic Analyzers to capture and analyze data. It provides detailed information on how to use the Keysight Logic and Protocol Analyzer software.

User Manual 2020-03-03

PDF PDF 17.57 MB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2018-04-05

W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2017-12-02

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2017-08-07

U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

Data Sheet 2017-02-23

PDF PDF 4.71 MB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Installation Manual 2016-08-30

PDF PDF 3.28 MB
W4630A Series DDR4 BGA Interposers
Learn more about the W4630A Series of DDR4 BGA interposers and how they can help you with your memory testing.

Demo 2015-08-14

MOV MOV 12.45 MB
DDR3 Memory Protocol Analysis and Compliance Verification
DDR3 Memory Protocol Analysis and Compliance Verification from FuturePlus and Keysight.

Brochure 2015-07-16

PDF PDF 493 KB
DDR4 Memory Protocol Analysis and Compliance Verification
DDR4 Memory Bus Protocol Analysis Solution from FuturePlus and Keysight.

Brochure 2015-06-30

PDF PDF 466 KB
DisplayPort 1.2 Link Layer Testing and Validation
DisplayPort 1.2 Link Layer Testing Solution from FuturePlus and Keysight.

Brochure 2015-06-30

PDF PDF 346 KB
Soft Touch Connectorless Logic Analyzer Probes - Application Notes

Application Note 2015-05-20

U4154B Logic Analyzer Service Guide
This service guide contains information on how to prepare the U4154B module for use, how to troubleshoot or test U4154B performance, and how to replace or return the module or its parts.

Service Manual 2014-09-29

PDF PDF 3.23 MB
Keysight AXIe Based Logic Analysis and Protocol Test Modules Quick Start Guide
This guide describes the broad steps for a basic setup of a Keysight AXIe based instrument module in the Keysight AXIe chassis to help you verify the basic power on operation of the module(s) and chassis and establish hardware connectivity with the host computer.

Quick Start Guide 2014-08-19

PDF PDF 902 KB
Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

Technical Overview 2014-04-18

PDF PDF 307 KB
Tips for Making Better Memory Measurements – Video Series
Videos that show customers how perform a comprehensive, unique and extensive analysis in less time.

Demo 2013-03-18

B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

Data Sheet 2012-09-03

PDF PDF 1.03 MB
B4622A DDR2/3 Protocol Compliance and Analysis Tool - Data Sheet
The Keysight B4622A Protocol compliance and analysis tool enables automation of the measurement of your deep DDR bus trace to help you quickly identify protocol problem area and also gives you an overview of your system performance.

Data Sheet 2011-03-14

Logic Analyzer Probing Techniques for High-Speed Digital Systems - Application Notes
Discusses the impact of adding logic analysis testability to PCB's. Examples of today's logic analyzer probing solutions are presented and the advantages and disadvantages of each solution are discussed.

Application Note 2003-03-24