이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

E6560C cdma2000/IS-95/AMPS Wireless Test Manager

제품상태: 단종 | 서비스 옵션 보기

제품 상세정보 보기

1-6 / 6

정렬방식:
Accelerate the Development of Wireless Device Tests with Automated Test Development and Support
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

브로셔 2014-09-22

PDF PDF 699 KB
Wireless Test Manager Family - Configuration Guide
Wireless Test Manager Family Configuration Guide describes the powerful, easy to use test automation software for design and manufacturing to meet time to market goals and reduce test cost. It details the mapping of test managers to technologies and test applications. It also covers specific capabilities of each test manager as well as upgrade information.

구성 가이드 2012-08-13

E656XC/N588XA 무선 테스트 관리자 사용자 정의

어플리케이션 노트 2007-07-30

E6560C Release Notes
View release notes and revision history for the E6560C cdma2000/IS-95/AMPS wireless test manager.

릴리스 노트 2007-06-19

E6560C cdma2000/IS-95/AMPS Wireless Test Manager - Product Overview
This product overview describes the capabilities of the E6560C cdma200/IS-95/AMPS Wireless Test Manager. The overview lists the tests supported by the WTM, explains the hardware requirements, and provides ordering information.

기술 개요 2007-06-05

IS-2000 Test Mode Requirements
The test set contains an IS-2000 Base Station Emulator (BSE). The primary purpose of the BSE is to provide the signals necessary for parametric measurements of the RF performance of an IS-2000 mobile station (MS).

어플리케이션 노트 2000-12-19

PDF PDF 728 KB