検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

N1921A Pシリーズ広帯域パワー・センサ、50MHz~18GHz

販売/サポート: 販売中

製品詳細を見る

1-23 / 23

並べ替え
Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

ブローシャ 2018-12-18

PDF PDF 9.82 MB
P-Series Power Meters and P-Series Wideband Power Sensors – Configuration Guide
This configuration guide describes standard configurations, options and compatible accessories for the P-Series power meters and sensors.

構成ガイド 2018-03-07

PDF PDF 928 KB
P-Series and EPM-P Power Meters for Bluetooth Testing - Technical Overview
This is a Technical Overview and Self-Guided Demonstration for Bluetooth Testing using P-Series and EPM-P Power Meters.

技術概要 2017-12-05

PDF PDF 875 KB
Best Practices For Making The Most Accurate Radar Pulse Measurements - Application Note
Learn how to make the most accurate radar pulse measurements. This article also covers real-world scenarios that demonstrate how to carry out these tips with Keysight power meters and sensors.

アプリケーション・ノート 2017-12-01

PDF PDF 2.90 MB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

アプリケーション・ノート 2017-12-01

PDF PDF 879 KB
P-Series Measurement Uncertainty Calculator
Measurement Uncertainty Calculator for the N1911A and N1912A Power Meters and the N1921A and N1922A Power Sensors.

アプリケーション・ノート 2017-08-01

XLS XLS 92 KB
P-Series Wideband Power Sensor Operating and Service Guide
This guide contains information about the initial inspection, connection, and specifications of the P-Series Wideband Power Sensors.

操作マニュアル 2016-08-26

PDF PDF 1.71 MB
Keysight Technologies パワーメータ/パワーセンサ
ピーク/アベレージ・パワー測定用の高性能ソリューション

ブローシャ 2016-03-02

PDF PDF 5.07 MB
Keysight Technologies N1911A/N1912A Pシリーズ パワーメータおよびN1921A/N1922A 広帯域パワーセンサ

データシート 2015-12-18

パワー・メータ/パワー・センサの損傷を防ぐための7つの方法
このプロダクト・ノートでは、パワー・センサを良好な状態に維持するための7つの方法について紹介しています。

技術概要 2015-10-21

N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz.

技術概要 2015-01-20

PDF PDF 90 KB
N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz 3D Model, STEP Format
This is a STEP format 3D Model of the N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz.

技術概要 2015-01-20

ZIP ZIP 692 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

アプリケーション・ノート 2013-07-02

PDF PDF 562 KB
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

アプリケーション・ノート 2011-09-30

PDF PDF 479 KB
RF and Microwave Power Meters and Sensors for Radar Testing - Application Note
Choose the right RF and microwave power measurement product for every stage of the radar lifecycle, from R&D through refurbishment and repair.

アプリケーション・ノート 2010-09-17

PDF PDF 2.31 MB
Keysight Pシリーズ・パワー・メータ/センサLTE測定

技術概要 2010-06-14

パワー・メータ/パワー・センサによるMIMO 測定のヒント
パワー・メータ/パワー・センサによるMIMO 測定のヒント

アプリケーション・ノート 2009-05-25

N1918A Radar Pulse Measurement - Application Note
This application note shows you how to use N1918A for radar module testing and measurements, maintenance and calibration.

アプリケーション・ノート 2008-12-25

PDF PDF 535 KB
P シリーズ・パワー・メータを使用した測定の高速化

アプリケーション・ノート 2008-02-25

N1911A/N1912A IEEE 802.16 WiMAX測定アプリケーション
Pシリーズ・パワー・メータでは、ボタン1つで802.16 WiMAX測定用にセットアップでき、デザインの性能、効率、コスト面でのトレ ードオフやマージンの評価が容易に行えます。

アプリケーション・ノート 2007-05-08

RFパワー・センサの内部ゼロ調整/校正
このアプリケーション・ノートでは、Keysightの内部ゼロ調整/校正手法を紹介します。この手法を用いると、外部信号源を使った校正に関連する測定の不確かさを低減できます。

アプリケーション・ノート 2007-04-04

P-Series Power Meter Real-Time Remote Control Video Demonstrations
The following videos demonstrate the features and capabilties of the P-Series power meters and sensors with real application signals.

デモ 2007-03-01

Pシリーズ・パワー・メータ/センサ
今日の複雑な電子デバイスには、厳しいパワー要件があります。KeysightのPシリーズ・パワー・メータ/パワー・センサは、広帯域で高性能の測定ができ、製品のパワーを正確に測定できます。

技術概要 2005-08-16