検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

81134A パルス・パターン・ジェネレータ、3.35GHz、デュアル・チャネル

販売/サポート: 販売中

製品詳細を見る

最新のファームウェア/ソフトウェア

バージョン: v2.9.5
リリース: 2011-12-01

1-25 / 30

並べ替え
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

アプリケーション・ノート 2018-09-17

PDF PDF 2.06 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

技術概要 2018-03-02

PDF PDF 3.80 MB
Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

アプリケーション・ノート 2016-12-07

USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

デモ 2016-01-25

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

デモ 2015-12-16

81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

データシート 2015-04-27

PDF PDF 1.60 MB
Measuring Jitter in Digital Systems (AN 1448-1) - Application Brief
This application note is for R&D designers and engineers working on high-speed digital designs. It addresses jitter measurements in digital circuits, how the different measurement techniques are best applied, and how these decisions may change as the data rates increase.

アプリケーション・ノート 2013-09-16

PDF PDF 1.78 MB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

技術概要 2013-05-06

PDF PDF 2.67 MB
Radar Distance Test to Airborne Planes - Application Note
Keysight pulse pattern generators are used for testing military radar communication systems, and as demonstrated in this publication, the aviation industry.

アプリケーション・ノート 2013-04-11

PDF PDF 904 KB
Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

アプリケーション・ノート 2013-02-14

PDF PDF 793 KB
Pulse Pattern Generators - Selection Guide
This document is aimed to offer an overview of Keysight's Pulse Pattern Generator portfolio in all speed ranges, from low to high.

セレクション・ガイド 2013-01-25

PDF PDF 100 KB
PCI Express Transmitter Electrical Validation and Compliance Testing - Application Note
This application note is intended for digital designers and developers validating electrical performance of PCI Express-based designs and working toward electrical compliance of PCI Express products.

アプリケーション・ノート 2011-10-28

PDF PDF 1.01 MB
パルス・パターン/ファンクション/任意波形発生器 デジタル/アナログ・テスト用

ブローシャ 2010-11-08

PDF PDF 2.81 MB
Press Releases for 81134A

プレス資料 2010-04-29

81133A/81134A デモ・ビデオ
このデモ・ビデオには、81133A/81134A 3.35GHzパルス/パターン・ジェネレータについての理解を深めるための情報が含まれています。

デモ 2009-03-19

テスト・システムでのIVI ドライバの評価::IVI が最適な場合
このアプリケーション・ノートでは、IVI ドライバがシステムに適しているかどうかを判定できるように、テクノロジーの概要といくつかの注意 事項、およびトレードオフについて説明します。

アプリケーション・ノート 2009-01-08

81133A/81134A Pulse Generator - User's Guide
User's guide to the Keysight 81133A and 81134A.

ユーザ・マニュアル 2008-09-01

Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

ブローシャ 2008-06-25

PDF PDF 3.49 MB
Flexible Signal Conditioning with the Help of the Keysight 81134A Pulse Pattern Generator - App Note
This application note describes how to set up the Keysight 81134A 3.35GHz Pulse Pattern Generator for different signal conditions.

アプリケーション・ノート 2008-06-01

PDF PDF 893 KB
MOI for SATA RSG Tests, SATA Interoperability Program Rev. 1.3 - Application Note
Keysight Method Of Implementation for SATA RSG Tests, Serial ATA Interoperability Program Revision 1.3

アプリケーション・ノート 2008-05-30

PDF PDF 2.17 MB
81133A/81134A Pulse Generator Programming Guide

プログラミング&構文ガイド 2007-03-01

PDF PDF 822 KB
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A - App Note
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A Software Platform: 8 pages

アプリケーション・ノート 2007-01-31

PDF PDF 272 KB
81133A/81134A 12 Mbit Extended Pattern Memory - Product Fact Sheet
Information on the 12 Mbit Pattern Memory for the 81133A/34A

ブローシャ 2005-03-16

PDF PDF 179 KB
Advanced Jitter Generation and Analysis Product Note - Application Note
This product note shows how the Keysight pulse generators can be used with the DCA-J Oscilloscope.

アプリケーション・ノート 2004-10-04

PDF PDF 549 KB
Jump-start Signal Integrity Tests with Keysight's 81134A - Quick Fact Sheet
This poster shows how to start detailed and reliable, nevertheless quick Signal Integrity Measurements (1 page)

プロモーション資料 2004-06-22

PDF PDF 1.06 MB

1 2 次へ