検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

U2000A 10 MHz~18 GHz USBパワーセンサ

販売/サポート: 販売中

製品詳細を見る

最新のファームウェア/ソフトウェア

バージョン: A1.04.01
リリース: 2017-03-15

1-25 / 38

並べ替え
USB Power Sensors Single/Multi-Channel Power Measurement - Application Note
In many of today's power measurement applications there is a need to make multiple power measurements simultaneously. Added complexities occur when the measurements need to be obtained from places where access is inconvenient, or when the distance to the measurement location exceeds the IEEE industry-specified USB cable length of 5 meters (16 feet).

アプリケーション・ノート 2017-12-02

PDF PDF 2.55 MB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

アプリケーション・ノート 2017-12-01

PDF PDF 879 KB
Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

ブローシャ 2017-11-09

PDF PDF 10.73 MB
U2000 and U8480 Series USB sensor measurement uncertainty calculator
Measurement Uncertainty Calculator for the U2000 series USB sensors (U2000A, U2001A, U2002A, U2004A, U2000B, U2000H, U2001B, U2001H, U2002H) and U8480 series USB sensors (U8481A, U8485A, U8487A, U8488A)

アプリケーション・ノート 2017-09-07

XLS XLS 131 KB
U2000 Series USB Power Sensors - Product Fact Sheet
The U2000 Series - an ideal choice for high performance average power measurements at a lower cost.

プロモーション資料 2017-09-05

PDF PDF 883 KB
U2000 Series USB Power Sensor - Configuration Guide
This confi guration guide describes the standard confi gurations, options, and compatible accessories for the U2000 Series USB power sensors.

構成ガイド 2017-08-15

Migrating to the Latest Keysight Software for Power Meters and Power Sensors - Migration Guide
Provides power meter/power sensor software comparison and migration information.

構成ガイド 2017-07-21

PDF PDF 363 KB
U2000 Series USB Power Sensor Programming Guide
U2000 Series USB Power Sensors Programming Guide.

プログラミング&構文ガイド 2016-04-15

PDF PDF 5.34 MB
Keysight Technologies パワーメータ/パワーセンサ
ピーク/アベレージ・パワー測定用の高性能ソリューション

ブローシャ 2016-03-02

PDF PDF 5.07 MB
パワー・メータ/パワー・センサの損傷を防ぐための7つの方法
このプロダクト・ノートでは、パワー・センサを良好な状態に維持するための7つの方法について紹介しています。

技術概要 2015-10-21

Keysight Technologies USBパワーセンサとキーサイト測定器の互換性
U2000 シリーズUSB パワー・センサをベクトル・ネットワーク・アナライザ、ハンドヘルド・スペクトラム・アナライザなどのKeysight 測定器と使用することもできます。U2000 シリーズUSB パワー・センサとハンドヘルド・スペクトラム・アナライザを組み合わせると、高確度のパワー・メータとなります。

アプリケーション・ノート 2015-05-28

U2000A 10 MHz - 18 GHz USB Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U2000A 10 MHz - 18 GHz USB Power Sensor.

技術概要 2015-02-16

PDF PDF 72 KB
U2000A 10 MHz - 18 GHz USB Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2000A 10 MHz - 18 GHz USB Power Sensor.

技術概要 2015-02-16

ZIP ZIP 1.16 MB
Keysight Technologies パワー・メータ/センサ
最新のRF/マイクロ波測定用パワー・メータ/センサのご紹介

セレクション・ガイド 2014-11-25

U2000 Series USB Power Sensor Operating And Service Guide (Japanese)
U2000 Series USB Power Sensor Operating And Service Guide

操作マニュアル 2013-08-19

Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

アプリケーション・ノート 2013-07-08

Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

アプリケーション・ノート 2013-07-02

PDF PDF 562 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

アプリケーション・ノート 2013-06-24

ZIP ZIP 2.97 MB
Simple Scalar Network Analysis of Frequency Converter Devices - Application Note
This application note shows the way to make easy scalar network analysis or power measurement using the Keysight U2000 series USB power sensor with the ENA network analyzers.

アプリケーション・ノート 2013-01-28

PDF PDF 606 KB
Using RF Power Meters and Power Sensors for CW and Pulsed Signal Level Measurements - Demo
Achieve Accurate Continuous Wave (CW) and Pulse Signal Level Measurements by understanding how to select the right Keysight RF Power Meter and Power Sensor through this tutorial

デモ 2012-02-10

RF Power Meter and Power Sensor Measurement Accuracy - Demo
Accelerate your understanding on using RF Power Meter and Power Sensor measurement accuracy through this tutorial

デモ 2012-02-10

Introduction to RF Power Meter and Power Sensor Basics - Demo
Accelerate your basic understanding on basics of RF Power Meter and Power Sensor fundamentals and how to choose the right power meter through this tutorial

デモ 2012-02-10

7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

アプリケーション・ノート 2011-09-30

PDF PDF 479 KB
U2000シリーズUSBパワー・センサによるスカラ・ネットワーク解析

アプリケーション・ノート 2011-04-28

RF and Microwave Power Meters and Sensors for Radar Testing - Application Note
Choose the right RF and microwave power measurement product for every stage of the radar lifecycle, from R&D through refurbishment and repair.

アプリケーション・ノート 2010-09-17

PDF PDF 2.31 MB

1 2 次へ