検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

N5242B PNA-Xマイクロ波ネットワーク・アナライザ、26.5 GHz

販売/サポート: 販売中

製品詳細を見る

最新のファームウェア/ソフトウェア

バージョン: n/a
リリース: 2017-08-01

1-23 / 23

並べ替え
PNA-X Series Microwave Network Analyzers - Brochure
Learn how the PNA-X network analyzer provides complete linear and nonlinear compontent characterization in a single instrument. Includes customer case studies, features, specs, and more.

ブローシャ 2018-11-30

PDF PDF 19.77 MB
PNA Family Microwave Network Analyzers (N522x/3x/4xB) - Configuration Guide
This configuration guide describes the standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA "B" family of microwave network analyzers.

構成ガイド 2018-11-19

PDF PDF 3.66 MB
N5241B/42B/49B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

データシート 2018-10-31

PDF PDF 3.48 MB
Keysight Technologies 2-port/4-port N524xA to N524B and N5264A to N5264B PNA-X Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models

インストール・マニュアル 2018-10-01

PDF PDF 2.12 MB
Installation Note, Windows 10 Operating System Upgrade Kit for PNA Family Network Analyzers
Windows 10 Operating System Upgrade Kit for PNA Family

インストール・マニュアル 2018-10-01

PDF PDF 351 KB
Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

クイック・スタート・ガイド 2018-09-18

PDF PDF 729 KB
Installation Note N5242B 4-Port Add Low Frequency Extension (LFE) Opt. 425
Upgrade PNA-X N5242B Option 423 to Option 425

インストール・マニュアル 2018-06-01

PDF PDF 5.46 MB
Keysight Spectrum Analysis for PNA/PNA-L/PNA-X/N5290A/N5291A
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

データシート 2018-05-30

Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

構成ガイド 2018-04-13

S93011A Enhanced Time Domain Analysis with TDR - Technical Overview
This technical overview describes the S93011A Enhanced Time Domain Analysis option for the PNA B models vector network analyzers.

技術概要 2018-02-16

Keysight Noise Figure Measurement for N5241B, N5242B, N5249B
Installation Note, Add Noise Figure Upgr Kit to Upgr N5241/2/9B Option 217/219/222/224 to include Option 029

インストール・マニュアル 2017-12-01

PDF PDF 2.95 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術概要 2017-12-01

PDF PDF 2.72 MB
Service Guide for 2-Port and 4-port PNA-X Microwave Network Analyzers for N5241/42/49B
Service Guide N5241/2/9B 2-Port and 4-Port PNA-X Microwave Network Analyzer

サービス・マニュアル 2017-12-01

PDF PDF 21.51 MB
Keysight Noise Figure Measurement for 4-Port N5241B, N5242B, N5249B
Installation note for Noise Figure Measurement Capability Upgrade Kit for N5241B, N5242B, N5249B

インストール・マニュアル 2017-12-01

PDF PDF 3.31 MB
PNA Series network analyzers online help
To add a link to PNA Support Help Page

リファレンス・ガイド 2017-09-04

Extended Frequency Range Upgrade Kit to Upgrade PNA-X N5241A/B to N5242A/B or N5244A/B to N5245A/B
To Upgrade N5241A to N5242A or N5244A to N5245A Upgrade Kit Order Number: N5241AU-960 and N5244AU-990

ユーザ・マニュアル 2017-08-01

PDF PDF 880 KB
Licensed Functionality Upgrade Kit for ALL N522xB, N523xB, N524xB network analyzers, and N5264B Micr
Licensed Functionality Upgrade Kit for ALL N522xB, N523xB, N524xB network analyzers, and N5264B Microwave Receivers

インストール・マニュアル 2017-07-01

PDF PDF 925 KB
ネットワーク・アナライザ Selection Guide
Keysightのネットワーク・アナライザは、増幅器、ミキサ、周波数コンバータなどのアクティブ・コンポーネントの評価/テストに使用できます

セレクション・ガイド 2017-06-02

PNA-B, PNA-X, PNA-L Series - Product Fact Sheet
Key differences between PNA-A and PNA-B

ブローシャ 2017-05-09

PDF PDF 1.04 MB
Keysight Add 4-Port Capability Upgrade Kit N5241/42/49B #222 to #422
To Upgrade PNA-X N5241B, N5242B or N5249B Option 222 to Option 422 Upgrade Kit Order Number

インストール・マニュアル 2017-05-01

PDF PDF 2.77 MB
Keysight Add 4-Port Capability Upgrade Kit for N5241/42/49B #217 to #417
To Upgrade PNA-X N5241B or N5242B or N5249B Option 217 to Option 417 For Analyzers with Serial Numbers Prefixed MY/SG/US5201 and Above

インストール・マニュアル 2017-05-01

PDF PDF 2.27 MB
Keysight Technologies Add 4-port Capability Upgrade Kit N5241/42/49B #224 to #423
To Upgrade PNA-X N5241B, N5242B or N5249B Option 224 to Option 423

インストール・マニュアル 2017-05-01

PDF PDF 3.78 MB
Time Domain Analysis With a Network Analyzer Application Note (AN 1287-12)
This document focuses on time domain analysis (displays) generated from vector network analyzers (VNA). The intent is to provide engineers with frequency domain background, an in-depth view of how a time domain display is created from frequency domain data (S-parameters) and how to apply the time domain display to common problems in RF systems.

アプリケーション・ノート 2012-05-02