Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

4395A-1D5 High Stability Frequency Reference

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: 1.12
Release Date: 2006-09-22

1-18 of 18

Sort:
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-12-13

Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Selection Guide 2017-08-14

4395A Network/Spectrum/Impedance Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the 4395A Network/Spectrum/Impedance Analyzer.

Configuration Guide 2009-04-22

PDF PDF 168 KB
Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

User Manual 2009-02-10

4395A, 4396B Technical Overview
Take an innovative approach to evaluating electronic components and circuits. The Keysight combination analyzers family combines three analyzer functions in one powerful instrument. Now you can use one analyzer for multiple needs.

Technical Overview 2008-11-20

ADSL Copper Loop Measurements (PN 4395-1)
This product note provides a practical guidance for the copper loop measurement for ADSL by using the 4395A.

Application Note 2008-04-15

PDF PDF 123 KB
Balanced Circuit Measurement with an Impedance Analyzer/LCR Meter/Network Analyzer (AN 346-2)
This application note describes the difference between a balanced circuit and an unbalanced circuit, and also explains how to make an unbalanced circuit measurement by the unbalanced instrument step by step.

Application Note 2008-04-10

PDF PDF 116 KB
4395A Data Sheet
Technical specifications for the 4395A Network/Spectrum/Impedance Analyzer

Data Sheet 2008-02-28

PDF PDF 413 KB
4395A Network/Spectrum/Impedance Analyzer Operation Manual
This manual describes most of the basic information needed to use the 4395A.

Operation Manual 2003-05-01

4395A Network/Spectrum/Impedance Analyzer Programming Manual
The Programming Manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

Programming and Syntax Guide 2002-12-01

4395A Network/Spectrum/Impedance Analyzer Service Manual
This manual describes how to adjust troubleshoot and repair the instrument.

Service Manual 2002-08-01

PDF PDF 19.49 MB
Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

Application Note 2001-12-19

Cable Impedance and Structural Return Loss Measurement Methodologies
introduces exact definitions for cable impedance and structural return loss along with several measurement methodologies.

Application Note 2001-03-23

Instrument Basic Users Handbook Version 2.0
This manual describes how to use IBASIC program.

User Manual 2000-12-01

PDF PDF 33.46 MB
How to Measure Noise Accurately Using the Keysight Combination Analyzers (PN 4395/96-1)
Product note comparing Keysight combination analyzers (4395A, 4396B) and conventional Keysight spectrum analyzers (4195A, 3588A, 3585A/B). Keysight no longers sells these products.

Application Note 2000-11-01

Swtching Power Supply Evaluation with Keysight 4395A (PN 4395-2)
This Product Note describes how designers evaluate the switching power supply for various reasons, such as performance evaluation, regulation evaluation and component selection. Evaluation parameters are loop gain, output impedance, ripple and switching noise, EMC evaluation and component...

Application Note 2000-11-01

PDF PDF 332 KB
4395A, 4396B Awareness Brochure
Precision spectrum analysis with improved speed and accuracy

Brochure 2000-10-01

PDF PDF 134 KB