Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

U5855A TrueIR Thermal Imager, 350°C

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.0
Release Date: 2016-09-23

Refine the List

By Type of Content

1-15 of 15

Sort:
Basic Instruments Flyer - November 2018 - January 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2018-11-19

PDF PDF 3.43 MB
Temperature Measurement Solution for Solar Cell and Module Testing - Application Note
This application note highlights key products that can be used to help you effectively and efficiently test solar cells and solar modules, and ensure that they are able to perform optimally.

Application Note 2017-10-25

TrueIR Series Thermal Imager - Data Sheet
This document is the datasheet for the TrueIR series Thermal Imager which outlines the key features, specifications and options for U5855A, U5856A and U5857A.

Data Sheet 2016-10-10

U5850 Series TrueIR Thermal Imagers - Product Fact Sheet
This document is the product fact sheet for the TrueIR series Thermal Imager which outlines the key features, specifications and options for U5855A, U5856A and U5857A.

Brochure 2016-10-04

PDF PDF 1.07 MB
User’s Guide for U5850 Series TrueIR Thermal Imagers
This manual contains information like product introduction, product operations, data configuration and system settings.

User Manual 2016-09-09

Quick Start Guide for U5850 Series TrueIR Thermal Imagers
This multi-lingual manual will guide you through some basic operations of the TrueIR series thermal imagers.

Quick Start Guide 2016-09-09

Service Guide for U5850 Series TrueIR Thermal Imagers
This is the service guide for the U5850 Series TrueIR Thermal Imagers.

Service Manual 2016-04-01

PDF PDF 2.58 MB
Handheld Tools - Brochure
This brochure presents all handheld products including LCR meters, DMMs, scopes and calibrators.

Brochure 2015-11-12

PDF PDF 1.42 MB
Analyzing and Trending Battery Charging Temperature Rise Using an IR Thermal Imager and Handheld DMM
This application note show how the U5850 series TrueIR thermal imagers and contact type temperature measurement solutions can work hand in hand to effectively analyze charging temperature rise.

Application Note 2015-08-24

Thermography for Photovoltaic Panel Using the U5850 Series TrueIR Thermal Imager - Application Note
This 5-page application note looks at the use of thermal imaging as a method to expedite identification of faulty PV cells.

Application Note 2015-08-19

Keysight Technologies TrueIR series Thermal Imager - Brochure
This document is the standalone brochure for the TrueIR series Thermal Imagers which outlines the key features, detailed explanations of key features and specifications for U5855A, U5856A and U5857A.

Brochure 2015-07-21

PDF PDF 1.10 MB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

Brochure 2015-06-18

PDF PDF 453 KB
Note Tag Template
Use this template to enable quick entry of frequent use annotations/tags to the thermal images.

Reference Guide 2015-03-01

TXT TXT 1 KB
Owner Info Template
Use this template to enable quick entry of owner information to your Keysight TrueIR thermal imager.

Reference Guide 2015-03-01

TXT TXT 1 KB
Using Fine Resolution to Improve Thermal Images - Application Note
Fine Resolution effectively quadruples the resolution of the 160 x 120 pixels to 320 x 240 pixels. Fine Resolution is created through - multi-frame acquisition, super-position and reconstruction.

Application Note 2014-08-04