Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E9301A E-Series Average Power Sensor

Product Status: Currently Orderable | Currently Supported

View Product Details

1-22 of 22

Sort:
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

Data Sheet 2019-09-04

E9300 E-Series Power Sensors Operating and Service Guide
The Keysight E9300 E-Series power sensors Operating and Service Guide is for use with the E9300 series power sensors.

Operation Manual 2019-08-01

Power Sensor Overpower Failure Verification Guideline - Application Note
Describes the TDR method to verify failure due to overpower

Application Note 2019-07-02

PDF PDF 810 KB
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

Application Note 2019-02-13

PDF PDF 1.51 MB
Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2018-12-18

PDF PDF 9.82 MB
Power Meters and Sensors - Selection Guide
The guide introduces each model or Series in brief, followed by applications that benefit from these instruments. It also includes comprehensive selection charts and a compatibility table to help you pick out the right power meter and sensor.

Selection Guide 2018-09-18

Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

Application Note 2017-12-01

PDF PDF 879 KB
Average Power Sensor Measurement Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

Application Note 2017-09-08

XLS XLS 78 KB
E9301A E-Series Average Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the E9301A E-Series Average Power Sensor.

Technical Overview 2015-02-12

ZIP ZIP 214 KB
E9301A E-Series Average Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the E9301A E-Series Average Power Sensor.

Technical Overview 2015-02-12

PDF PDF 46 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

Application Note 2013-07-02

PDF PDF 562 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

Application Note 2013-06-24

ZIP ZIP 2.97 MB
Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

Technical Overview 2010-02-04

Fundamentals of RF and Microwave Power Measurements (AN 1449) - Application Note
Keysight's Fundamentals of RF and Microwave Power Measurements, application note (AN 1449-1/2/3/4).

Application Note 2009-06-05

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

Application Note 2006-04-26

E9300 E-Series Product Overview

Data Sheet 2004-02-27

EPM-P Series Product Overview
Keysight EPM-P series single- and dual-channel power meters Keysight E9320 family of peak and average power sensors

Technical Overview 2004-02-27

Designing and Testing cdma2000 Base Stations (AN 1357) - Application Note
This Application Note describes base station design and measurement issues at the physical...

Application Note 2003-02-25

Designing and Testing 3GPP W-CDMA User Equipment - Application Note
This Application Note focuses on the physical layer (layer 1) of the Frequency Division Duplex (FDD) mode of W-CDMA.

Application Note 2003-02-21

Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

Application Note 2003-01-13

Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

Application Note 2000-10-01

Wide-Range Sensor Gauges Power Of Complex Signals
This technical note provides the design details and key features of the diode stack/attenuator/diode stack topology used with the E930X power sensors.

Application Note 1999-09-01