Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.02.06
Release Date: 2020-08-01

Refine the List

By Type of Content

1-17 of 17

Sort:
U/L2050/60 X-Series USB/LAN Peak and Average Power Sensor Uncertainty Calculator - Application Note
The uncertainty calculator helps you to determine the measurement uncertainty and this calculator is applicable for U/L2050/60 X-Series USB/LAN power sensors.

Application Note 2020-09-30

XLS XLS 62 KB
U2049XA and U/L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
Accurately measure most modulated signal with Keysight U2049XA (Option TVA) and U/L2050/60 X-Series USB/LAN wide dynamic range peak and average power sensors.

Data Sheet 2020-08-12

PDF PDF 2.46 MB
Keysight 2050/60 X-Series Wide Dynamic Range Power Sensors Programming Guide
Keysight 2050/60 X-Series Wide Dynamic Range Power Sensors Programming Guide

Programming and Syntax Guide 2020-08-03

PDF PDF 3.66 MB
2050/60 X-Series Wide Dynamic Range Power Sensors- User's Guide
This User's Guide gets you started and provides operating information to get you familiar with the 2050/60 X-Series wide dynamic range power sensors.

User Manual 2020-08-03

PDF PDF 3.54 MB
2050/60 X-Series Wide Dynamic Range Power Sensors Service Guide
Contains performance verification and servicing information for the 2050/60 X-Series wide dynamic range power sensors.

Service Manual 2020-08-03

PDF PDF 1.12 MB
X-Series Wide Dynamic Range Power Sensors - Product Fact Sheet
This product fact sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

Brochure 2020-02-26

PDF PDF 834 KB
Top Five Reasons Why U2040 X-Series Power Sensors Are Ideal For Wireless Chipset Manufacturing Tests
This application brief details the top five reasons why the X-Series wide dynamic range power sensors are the ideal solution for wireless chipset manufacturing tests

Application Note 2019-11-22

PDF PDF 1.51 MB
Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2018-12-18

PDF PDF 9.82 MB
U2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2053/63XA Power Sensor.

Technical Overview 2018-10-01

PDF PDF 88 KB
U2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2053/63XA Power Sensor

Technical Overview 2018-10-01

ZIP ZIP 1.92 MB
Achieving Fast and Accurate Multi-Channel Power Measurements Over a Wide Dynamic Range for Wireless
This application note explains how to obtain a wide power measurement range on the lower power level. This is important for chipsets designed to handle a wider power range to support higher data throughput and wider coverage area

Application Note 2018-09-20

Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

Brochure 2018-09-18

PDF PDF 4.56 MB
Compatibility of USB Power Sensors with Keysight Instruments – Application Note
Application note on "Compatibility of USB Power Sensors with Keysight Instruments".

Application Note 2018-05-18

Migrating to the Latest Keysight Software for Power Meters and Power Sensors - Migration Guide
Provides power meter/power sensor software comparison and migration information.

Application Note 2017-07-21

PDF PDF 363 KB
An RF Power Measurement Solution for Multi-antenna MIMO Transmissions - Application Note
In this paper, new RF power measurement solution for EN 300 328 v1.8.1 & EN 301 893 v.1.7.1 requirements will be discussed using

Application Note 2015-09-25

X Series Power Sensors with BenchVue Software Power Meter Application - Demo Guide
This demonstration guide explains how some of the most frequently-made measurements obtained using the Keysight Technologies, Inc. X Series power sensors can be analyzed using the Keysight BenchVue software Power Meter App.

Demo 2015-04-17

PDF PDF 2.79 MB
Simplifying Multi-Channel Measurement Synchronization - Application Brief
How to set up multiple channel power measurement using the U2020 X-Series USB peak power sensors, U2040/50 & L2050/60 X-Series USB/LAN peak and average power sensor and P-Series power meter.

Application Note 2014-08-03

PDF PDF 691 KB