Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: A.26.10
Release Date: 2020-03-31

1-25 of 71

Sort:
X-Series Signal Analyzers Instrument Messages
Instrument message information for use with the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE, UXA, NFA, and PXE EMI).

User Manual 2020-06-01

PDF PDF 1.02 MB
X-Series Signal Analyzer Security Features and Certificate of Volatility
Description of instrument security features and the steps to declassify an instrument. For the X-Series (A) signal analyzers (PXA, MXA, EXA, CXA).

User Manual 2020-05-01

PDF PDF 1.19 MB
N9010A EXA Signal Analyzer Specifications Guide
Specification information for the N9010A EXA signal analyzer.

Technical Overview 2020-03-01

PDF PDF 3.14 MB
Making Conducted and Radiated Emissions Measurements - Application Note
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

Application Note 2019-03-08

X-Series Signal Analyzer IQ Analyzer Mode User's and Programmer's Reference
IQ analyzer mode for the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE).

User Manual 2018-12-01

PDF PDF 7.26 MB
X-Series Signal Analyzer Spectrum Analyzer Mode User's and Programmer's Reference
Spectrum analyzer mode user's and programmer's reference information for the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE).

User Manual 2018-12-01

PDF PDF 21.59 MB
N9010A EXA X-Series Signal Analyzer - Configuration Guide
This configuration guide will help determine which performance options, measurement applicatioins, accessories and services to include with a new EXA or to add as upgrades to an existing EXA.

Configuration Guide 2018-09-13

EMI Compliance Test vs. EMI Pre-Compliance Test - Application Brief
This paper gives you an understanding on the advantage of running an in-house EMI pre-compliance test with a spectrum analyzer, guide you through the process of making a good estimation of your new product's EMI performance, and diagnose unwanted emissions.

Application Note 2018-08-07

External Source Control X-Series Signal Analyzers Option ESC – Demo Guide
This demonstration guide helps you set up a connection between Keysight signal analyzers and sources with Option ESC to perform stimulus-response tests and improve measurement accuracy.

Demo 2018-06-11

PDF PDF 4.17 MB
X-Series Signal Analyzer SCPI Language Compatibility Guide
SCPI Language Compatibility Guide for for use with the X-Series signal analyzers (PXA, MXA, EXA).

User Manual 2018-06-01

PDF PDF 1.06 MB
N9061A Remote Language Compatibility User's and Programmer's Reference
Documentation for the N9061A application installed in the X-Series signal analyzers (PXA/MXA/EXA).

User Manual 2018-05-01

PDF PDF 12.24 MB
N9010A EXA X-Series Signal Analyzer - Data Sheet
This data sheet includes key specifications such as frequency and time, amplitude accuracy, range, and dynamic range, as well as PowerSuite measurements, inputs and outputs.

Data Sheet 2018-03-26

X-Series Signal Analyzer Getting Started and Troubleshooting Guide, Windows 10
Getting started information for the X-Series signal analyzers running Windows 10 (MXA, EXA, PXA, ).

User Manual 2018-03-01

PDF PDF 1.97 MB
Optimizing Performance and Cost for Millimeter Wave Signal Analysis - Application Note
This application note discusses recent advances in millimeter wave signal analysis and instrumentation that can be optimized for "just enough" performance versus cost.

Application Note 2017-12-21

PDF PDF 1.61 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-12-13

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Competitive Comparison 2017-12-11

PDF PDF 550 KB
Using X-Series Signal Analyzers for Measuring and Troubleshooting Digitally Modulated Signals
Signal analysis in digital modulation applications takes many forms, ranging from straight forward spectrum analysis of CW oscillators to demodulation and modulation quality analysis in R&D to simple go/no-go final tests in manufacturing.

Application Note 2017-12-05

Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

Application Note 2017-12-05

Accelerating Spurious Emission Measurements Using Fast-Sweep Techniques - Application Note
Searching for spurious emissions can be especially difficult and time-consuming. Learn about techniques you can use to optimize and speed your measurements.

Application Note 2017-12-05

Five Hints for Successful Measurements in Noise - Application Brief
This note discusses the top hints to improve measurement sensitivity and accuracy for small signals, especially those near the noise.

Application Note 2017-12-01

Upgrading Existing Signal Analyzers to Handle Changes in Standards and Technology - Application Note
This application note discusses how test equipment upgrades can help you keep pace with evolving wireless standards.

Application Note 2017-12-01

PDF PDF 1.14 MB
Three Hints for Better Noise Figure Measurements - Application Brief
This brief provides 3 hints that will help you improve measurement uncertainty, increase yield, and lower your costs when measuring noise figure performance on your device.

Application Note 2017-12-01

Enhanced Display Package Option EDP - Technical Overview
An overview of the enhanced display package (Option EDP) for the X-Series signal analyzers and EMI receiver.

Technical Overview 2017-12-01

PDF PDF 1.99 MB
Switch to the Keysight EXA Signal Analyzer for Better Noise Measurements - Migration Guide
Read about the top 3 reasons to switch to the Keysight EXA signal analyzer for easier analysis of signals otherwise hidden in noise, and improved sensitivity, sweep rates, noise figure uncertainty.

Brochure 2017-12-01

PDF PDF 983 KB
PIM Test Solution – Rflight
PIM Test Solution from Keysight Technologies and Rflight

Solution Brief 2017-05-11

1 2 3 Next