Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N5235A PNA-L Microwave Network Analyzer, 50 GHz

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: n/a
Release Date: 2017-08-01

Refine the List

By Class

By Type of Content

1-6 of 6

Sort:
Downloadable Vector Network Analyzer Uncertainty Calculator
The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit
Previous Versions

Computer Software Current Version: A.05.00.014.0001 | 2019-11-25

BenchVue Network Analyzer Control and Automation Download
Intuitively control your network analyzers, quickly build automated tests, and acquire trace data.
Previous Versions

Computer Software Current Version: 2019 | 2019-09-19

BenchVue Software Platform
BenchVue software offers multiple instrument measurement visibility and data capture from a PC or mobile device with no programming.
Previous Versions

Computer Software Current Version: 2019 Update 1 | 2019-09-18

Network Analyzers IVI and MATLAB Instrument Drivers 3.3.0 version
Supported models: N5241A/B, N5242A/B, N5244A/B, N5245A/B, N5264A/B, N5247A/B, N5221A/B, N5222A/B, N5224A/B, N5225A/B, N5227A/B, N5239A/B, N5231A/B, N5232A/B, N5234A/B, N5235A/B, N5249A/B,M9485A, M9370A, M9371A, M9372A, M9374A, M9375A, P9370A, P9371A, P9372A, P9373A, P9374A, P9375A, E5080A,E5080B, P5000A,P5001A, P5002A, P5003A, P5004A, P5005A,P5006A,P5007A,P5008A,P5020A,P5021A,P5022A,P5023A,P5024A,P5025A,P5026A,P5027A,P5028A, M9800A, M9801A, M9802A ,M9803A, M9804A, M9805A, M9806A, M9807A, M9808AE5080A,E5080B, P5000A,P5001A,P5002A,P5003A,P5004A, P5005A, P5006A, P5007A,P5008A, P5020A, P5021A, P5022A, P5023A, P5024A, P5025A, P5026A, P5027A, P5028A, M9800A, M9801A, M9802A, M9803A, M9804A, M9805A, M9806A, M9807A, M9808A
Previous Versions

Driver Current Version: 3.3.0 | 2019-05-17

PNA manual, firmware, upgrade, and support
Manuals, Firmware, upgrade and support for the PNA Series
Previous Versions

Instrument Firmware/Software Current Version: n/a | 2017-08-01

Network Analyzers IVI and MATLAB Instrument Drivers version 1.2.3
Supported models: E5070B, E5071B, E5071C, E5072A, E5080A, E5061A, E5061B, E5062A, E5063A, E8361A, E8362B, E8363B, E8364B, E8361C, E8362C, E8363C, E8364C, N5230A, N5230C, N5241A, N5242A, N5244A, N5245A, N5264A, N5247A, N5221A, N5222A, N5224A, N5225A, N5227A, N5239A, N5231A, N5232A, N5234A, N5235A, N5249A
Previous Versions

Driver Current Version: 1.2.3.0 | 2016-12-24