Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N5225A PNA Microwave Network Analyzer, 50 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: n/a
Release Date: 2017-08-01

1-25 of 71

Sort:
PNA/PNA-X Spectrum Analyzer Option (090) Data Sheet
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

Data Sheet 2017-09-28

Data Sheet and Technical Specifications, N5224A and N5225A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5224A and N5225A PNA Network Analyzers Option 210 and 410, 2-port and 4-port

Data Sheet 2017-09-25

PDF PDF 2.67 MB
Understanding the Fundamental Principles of Vector Network Analysis - Application Note 1287-1
This application note explores the fundamental principles of vector network analysis. The discussion includes the common parameters (S-parameters). RF fundamentals such as transmission lines and the Smith chart will also be reviewed.

Application Note 2017-09-07

Network Analysis Basics - Applying Error Correction To Network Analyzer Measurements (AN 1287-3)
Only perfect test equipment would not need correction. Imperfections exist in even the finest test equipment and cause less than ideal measurement results.

Application Note 2017-09-07

Network Analysis - De-embedding and Embedding S-Parameter Networks (1364-1)
At RF and microwave frequencies, it becomes difficult to directly measure devices with nonstandard connectors (for example, devices using surface-mount packaging).

Application Note 2017-09-07

Keysight Technologies 2-port/4-port N522xA to N522xB PNA Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models for N522xA PNA

Installation Manual 2017-09-06

PDF PDF 5.52 MB
Installation Note, Add Srce & Recvr Atten Upgrd Kit to Upgrd N5224A or N5225A Opt 201 to 217
Add Source and Receiver Attenuators Upgrade Kit To Upgrade PNA N5224A or N5225A Option 201 to Option 217 Upgrade Kit Order Numbers: N5224AU-217 or N5225AU-217

Installation Manual 2017-07-29

PDF PDF 1.85 MB
Installation Note, Extended Frequency Range Upgrade Kit To Upgrade PNA N5224A to N5225A
Installation Note, Extended Frequency Range Upgrade Kit To Upgrade PNA N5224A to N5225A, Upgrade Kit Order Numbers: N5224AU-650

Installation Manual 2017-07-26

PDF PDF 256 KB
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5224A or N5225A Option 217 to 417
Add 4-Port Capability Upgrade Kit To Upgrade PNA N5224A or N5225A Option 217 to Option 417 Upgrade Kit Order Number: N5224AU-617 or N5225AU- 617

Installation Manual 2017-07-01

PDF PDF 3.13 MB
Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5224A or N5225A Option 219 to 419
Add 4-Port Capability Upgrade Kit To Upgrade PNA N5224A or N5225A Option 219 to Option 419 Upgrade Kit Order Number: N5224AU-619 or N5225AU- 619

Installation Manual 2017-07-01

PDF PDF 3.64 MB
Installation Note, Add Source & Recvr Attenuators Upgrd Kit to Upgrd N5224A/25A Option 401 to 417
Add Source and Receiver Attenuators Upgrade Kit To Upgrade PNA N5224A or N5225A Option 401 to Option 417 Upgrade Kit Order Numbers: N5224AU-417 or N5225AU-417

Installation Manual 2017-07-01

PDF PDF 3.26 MB
Installation Note, Extended Frequency Range Upgrade Kit To Upgrade PNA N5221A to N5222A
Installation Note, Extended Frequency Range Upgrade Kit To Upgrade PNA N5221A to N5222A, Upgrade Kit Order Numbers: N5221AU-626

Installation Manual 2017-07-01

PDF PDF 510 KB
PNA and PNA-L Series Microwave Network Analyzers - Brochure
Learn about the PNA and PNA-L network analyzers in this brochure.

Brochure 2017-06-28

PDF PDF 12.79 MB
PNA-B, PNA-X, PNA-L Series - Product Fact Sheet
Key differences between PNA-A and PNA-B

Brochure 2017-05-09

PDF PDF 1.04 MB
PNA Family Microwave Network Analyzers (N522x/3x/4xA) - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA Family microwave network analyzers.

Configuration Guide 2017-05-02

Installation Note, Add Configurable Test Set Upgrd Kit to Upgrd N5224A or N5225A Option 400 to 401
Add Configurable Test Set Upgrade Kit To Upgrade PNA N5224A or N5225A Option 400 to Option 401 Upgrade Kit Order Numbers: N5224AU-401 or N5225AU-401

Installation Manual 2017-05-01

PDF PDF 1.74 MB
Installation Note, Config Test Set Upgr Kit for N5224A/25A Opt 200 to 201
Add Configurable Test Set Upgrade Kit To Upgrade PNA N5224A or N5225A Option 200 to Option 201 Upgrade Kit Order Numbers: N5224AU-201 or N5225AU-201

Installation Manual 2017-05-01

PDF PDF 2.11 MB
Installation Note, Add Source & Receiver Attenuators Upgrd Kit to Upgrd N5224A/25A Option 401 to 417
Add Bias Tees Upgrade Kit To Upgrade PNA N5224A or N5225A Option 417 to Option 419 Upgrade Kit Order Numbers: N5224AU-419 or N5225AU-419

Installation Manual 2017-05-01

PDF PDF 792 KB
Installation Note, Add Bias Tees Upgrd Kit to Upgrade N5224A/25A Opt 217 to 219
Installation Note, Add Bias Tees Upgrade Kit to Upgrade N5224A or N5225A Option 217 to 219

Installation Manual 2017-05-01

PDF PDF 1.09 MB
Service Guide - N5224A & N5225A 2-Port and 4-Port PNA Microwave Network Analyzers
N5224A and N5225A Service guide

Service Manual 2017-04-01

PDF PDF 13.48 MB
Basics of Measuring the Dielectric Properties of Materials - Application Note
The dielectric properties that will be discussed here are permittivity and permeability. Resistivity is another material property which will not be discussed here.

Application Note 2017-03-07

Data Sheet and Technical Specifications, N5224A and N5225A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5224A 10 MHz to 43.5 GHz, N5225A 10 MHz to 50 GHz, 2-Port and 4-Port PNA Microwave Network Analyzers

Data Sheet 2017-02-01

PDF PDF 2.32 MB
Physical Layer Test System (PLTS) 2017 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

Technical Overview 2017-01-25

Installation Note, Add 4-Port Capability Upgrade Kit to Upgrade N5224A or N5225A Option 200 to 400
Add 4-Port Capability Upgrade Kit To Upgrade PNA N5224A or N5225A Option 200 to Option 400 Upgrade Kit Order Numbers: N5224AU- 600 and N5225AU- 600

Installation Manual 2016-09-01

PDF PDF 3.22 MB
Accurate Spectrum Analysis Up to THz with Your Vector Network Analyzer - White Paper
This white paper will focus on the addition of the new PNA spectrum analyzer capability into the MMW and sub-MMW VNA solution including the technology that made it possible and how it is accomplished.

Article 2016-07-26

PDF PDF 4.12 MB

1 2 3 Next