Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 3.0.1940,19830
Release Date: 2019-10-17

1-25 of 26

Sort:
CX3300 Series Device Current Waveform Analyzer - Configuration Guide
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Configuration Guide 2019-09-01

User's Guide for CX3300 Series Device Current Waveform Analyzer
Describes setting up the CX3300 and using its front panel keys and knobs.

User Manual 2019-08-31

Programmers Guide for CX3300 Device Current Waveform Analyzer
Contains reference information to help you program Keysight CX3300 over the remote interface using the SCPI programming language.

Programming and Syntax Guide 2019-08-31

ZIP ZIP 687 KB
User documents for CX3300 Series Device Current Waveform Analyzer
Contains on-line help, user’s guide, and data sheet for the CX3300 series.

User Manual 2019-08-31

ZIP ZIP 162.71 MB
CX3300 Series Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Data Sheet 2019-08-29

Capture Transient Current with Industry-Lowest Noise Differential Sensor - Flyer
The CX3300 Series ultra-low noise differential sensor unveils true dynamic current characteristics never seen before by measuring differential voltage across a small shunt resistor on your board.

Competitive Comparison 2019-08-26

PDF PDF 545 KB
Fast Dynamic Current Unveils True Device Characteristics - Flyer
The CX3300 Series reveals true characteristics of devices with precise dynamic current measurement never seen before with a digital multimeter.

Competitive Comparison 2019-08-26

PDF PDF 459 KB
Solve Power Rail Problems with More Precise Dynamic Current Than Conventional Current Probes - Flyer
The CX3300 Series solve the power rail problems by capturing the transient of power rail current more precisely than conventional current probes.

Competitive Comparison 2019-08-26

PDF PDF 530 KB
CX3300 Series Device Current Waveform Analyzer - Product Fact Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Brochure 2019-08-22

PDF PDF 596 KB
How to Resolve the Evaluation and Validation Challenge in Mobile Devices - Case Study
As mobile devices get faster and sport more functions and features, they run up against battery limits. This outlines how mobile device/circuit design engineer uses a device current waveform analyzer to solve their power distribution network implementation challenges.

Case Study 2019-02-19

PDF PDF 3.51 MB
Accurate Current Waveform Measurements of Non Volatile Memory Devices using the CX3300
This application describes CX3300 enabling you to easily and accurately visualize never before seen true transient current waveform of NVM materials and devices.

Application Note 2019-02-18

The CX3300 Unveils Current Waveform Never Seen by Conventional Current Probes - Application Brief
The CX3300A enables a wide range of precision current waveform measurements that have been difficult to obtain using a conventional current probe.

Application Note 2019-02-13

Accelerate debug and evaluation of IoT devices by current profile analysis - Application Note
You can solve the IoT device development challenges and dramatically improve the development efficiency and quality with current profile measurement with a Device Current Waveform Analyzer.

Application Note 2018-11-22

Characterize, Validate, and Debug Advanced Devices with Precision Dynamic Current Measurements
This application note describes the measurement challenges in the precision dynamic current measurement in the various conditions, and Keysight’s new solution for them.

Application Note 2018-10-11

PDF PDF 1.76 MB
Precise Current Measurements of MCU Power-Saving Mode Transition using the CX3300
The CX3300 enables you to easily and accurately visualize wide-band and low-level current waveforms of the MCU power-saving mode transition.

Application Note 2018-10-10

Precise Current Profile Measurements of Bluetooth® Low Energy Devices using the CX3300
The CX3300 enables you to precisely visualize wide-band and low-level current waveforms and make quantitative evaluations of current waveforms, while reducing the power consumption of BLE devices.

Application Note 2018-10-05

Quick Operation Guide for CX3300 Series
Task-based operation guide for the CX3300 series Device Current Waveform Analyzer.

Quick Start Guide 2018-06-12

PDF PDF 5.39 MB
CX3300 Series Device Current Waveform Analyzer, 7 Hints for Precise Current Measurements
This application note explains 7 hints that can be undertaken in order to obtain more favorable current measurement with the CX3300.

Application Note 2018-06-04

User's Guide for CX1100 Series Accessories for CX3300
Describes accessories for the CX3300 series Device Current Wavefom Analyzer.

User Manual 2018-05-23

Accelerate the development of Next Generation Non-Volatile Memory - Application Brief
You can accelerate the development of next generation non voltile memory; CX3300 series for visualizing the fast switching characteristics, B1500A for basic IV,CV,pulsed IV and reliability testing.

Application Note 2018-04-09

Solving Design and Test Challenges for Medical Devices - Solution Brochure
This brochure introduces the major challenges involved in the design and testing of medical devices, and recommends Keysight solutions to address them.

Brochure 2017-12-07

PDF PDF 873 KB
LoRaWAN Test Challenges - Application Brief
A summary of the challenges in LoRaWAN testing, along with hardware and software solutions.

Application Note 2017-10-23

Demo Guide for CX3300 Series Device Current Waveform Analyzer
Provides the document and the video for performing dynamic current waveform measurements and analysis using the CX3300.

Demo 2017-08-10

ZIP ZIP 96.25 MB
Quick Operation Guide for CX3300 Series Device Current Waveform Analyzer
Provides separate documents describing the CX3300 operating procedure for each task such as file operation, trigger setup, measurement execution, and data analysis.

Quick Start Guide 2017-08-09

ZIP ZIP 7.09 MB
[ECU Testing] High-accuracy power consumption analysis of on-board MCU and PCBA

Brochure 2017-01-13

PDF PDF 333 KB

1 2 Next