Here’s the page we think you wanted. See search results instead:


Contact an Expert

Technical Support

33250A Function / Arbitrary Waveform Generator, 80 MHz

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: 2017
Release Date: 2017-04-01

Refine the List

By Topic

By Type of Content

1-9 of 9

Where can I find manuals for discontinued and obsolete Hewlett-Packard, Agilent and Keysight test equipment?
Most Keysight products have PDF manuals that can be found on product pages. Other vendors also supply old manuals.

FAQ 2014-08-01

How do I rack mount two instruments of different depths?
There are three ways to rack instruments of different depths side-by-side; for example, a Keysight 33220A with a Keysight 34401A.

FAQ 2010-10-12

Can I program a waveform captured by my oscilloscope into a Keysight arbitrary waveform generator?
Yes. The free IntuiLink Waveform Editor software will download waveform data from Keysight Infiniium, 6000 series, and 54600 series oscilloscopes and send the data to the a Keysight 33120A, 33210A, 33220A, or 33250A generator.

FAQ 2010-05-14

How do I synchronize multiple function/arbitrary waveform generators?
There are two methods of using the external clock reference to synchronize the outputs of multiple generators.

FAQ 2009-02-24

How do I connect the 33210A or 33220A to a PC via the USB port?
Install IO Libraries. Connect instrument. When prompted select “display a list of known drivers…”

FAQ 2008-09-01

Can you download the values of the X and Y axis of a waveform obtained from the oscilloscope into a function generator to be use as the output?

FAQ 2008-08-29

How do I generate a DC voltage output from the Keysight 33120A/33220A/33250A?
The Keysight 33120A/33220A/33250A can output DC voltage in the range of -5 V DC to +5 V DC...

FAQ 2008-08-29

What type of internal memory is installed into the Keysight 33250A function/arbitrary waveform generator?
Please refer to the document linked to this page for a comprehensive listing of the memory installed into the Keysight 33250A.

FAQ 2006-10-31

Why is the Intuilink Waveform Editor unable to read files saved by Excel in the ".csv" format?
Because Excel© may save the ".csv" file with additional commas that looks like an incorrect format to the IntuiLink Waveform Editor.

FAQ 2006-10-02