Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

6811C Performance AC Power Source, 375 VA, 300 V, 3.25 A

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 1.0.8-1.0.0-1.1.0
Release Date: 2018-10-30

Refine the List

By Type of Content

1-25 of 27

Sort:
Keysight Models 6811C, 6812C, and 6813C AC Power Solutions User’s and Service Guide
Keysight Models 6811C, 6812C, and 6813C AC Power Solutions User’s and Service Guide

User Manual 2020-09-24

6800 Series Performance AC Sources/ Analyzers Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

Demo 2020-05-19

6800C series 3D Model, STEP Format
STEP format 3D Model of the 6811C, 6812C and 6813C performance AC power source

Technical Overview 2018-10-06

ZIP ZIP 6.09 MB
AC6800 Series and 6800B/C Series Basic and Performance AC Power Sources – Product Fact Sheet
The AC6800 Series basic AC power source product fact sheet describes key features of this family of basic AC sources.

Brochure 2018-01-10

PDF PDF 651 KB
10 Practical Tips to Help Your Power Testing and Analysis - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

Application Note 2017-12-05

Power Supply Testing - Application Note
An electronic load offers a broad range of operating modes, providing versatile loading configurations needed for characterizing and verifying DC power supply design specifications.

Application Note 2017-12-04

Power Sources for Energy-Efficient High Input Voltage Telecommunications Equipment Development
Telecommunications equipment developers face several challenges when selecting power sources for test systems for developing new telecommunications equipment for network installations employing high voltage power distribution.

Application Note 2017-11-30

Keysight Models 6811C, 6812C, and 6813C AC Power Solutions Quick Start Guide
Keysight Models 6811C, 6812C, and 6813C AC Power Solutions Quick Start Guide

Quick Start Guide 2017-10-02

PDF PDF 2.10 MB
Keysight Models 6811C, 6812C, and 6813C AC Power Solutions Programming Guide
Keysight Models 6811C, 6812C, and 6813C AC Power Solutions Programming Guide

Programming and Syntax Guide 2017-10-02

PDF PDF 3.49 MB
6800C Series AC Power Source/Analyzers, 375-1750 VA - Data Sheet
This data sheet introduces the new 6800C Series AC Power Source/Analyzers consisting of Models 6811C, 6812C and 6813C.

Data Sheet 2017-06-21

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

Television Power Consumption Testing Application Note
This application notes explains how U8101A is being used in the TV power consumption testing.

Application Note 2008-08-12

PDF PDF 168 KB
AC Source Graphical User Interface Quick Start Guide
The Keysight AC Source Graphical User Interface (GUI) is an easy to use soft front panel for the Keysight Technologies 6800-series AC Power Source/Analyzers.

Quick Start Guide 2006-06-01

PDF PDF 401 KB
50/60 Hz Power Line Disturbances May Affect Your Equipment
This list provides some insight into what may be causing some of your equipment problems.

Application Note 2002-01-29

400 Hz Avionics Waveforms
View the ac power waveforms specifically for 400 Hz Avionics Power

Reference Guide 2001-12-05

Compliance Testing to the IEC/EN 61000-4-8 (AN 1319)
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...

Application Note 2001-06-07

PDF PDF 307 KB
Simplify UPS Design and Test using the Keysight AC Source with Built-in Dual Power Analyzer Option
The Dual Power Analyzer Option (OPT 020) is available on the Keysight 6813B ac power source/analyzer.

Application Note 2001-05-29

Generating and Measuring 400 Hz AC Power for Military and Avionics Instrument Manufacturers can...
This paper written by Daniel Jaeger of Keysight Technologies, explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

Application Note 2001-04-19

A Novel Control Method to Minimize Distortion in AC Inverters
In PWM AC inverters, the duty-cycle modulator transfer function must be highly linear to achieve low distortion. A novel current-mode control approach is proposed.

Application Note 2001-04-16

Simplify your Avionics Testing with a 400 Hz Single Phase Power Source that includes a Built-in...
Learn how to simplify your Avionics testing with a 400 Hz single phase 6800 Series ac power source that includes a built-in 26 V reference signal.

Application Note 2001-04-09

Testing Uninterruptible Power Supplies Using Keysight 6800 Series ac Power Source/Analyzers
This Product Note describes how Keysight ac sources can be used to help test uninterruptible power supplies in many different environments, including research and development, manufacturing, and incoming inspection.

Application Note 2001-01-16

PDF PDF 430 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273)
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

Application Note 2000-10-01

PDF PDF 627 KB
AC Power Source/Analyzers for Generation and Measurement (PN 6800)
This Product Note provides information on how you can use the features of the Keysight 6800 Series AC Power Source/Analyzers to address a variety of applications. Although your exact application may not be listed here, the capabilities described can be generalized and applied to your specific...

Application Note 2000-10-01

PDF PDF 546 KB
VXPlug&Play Driver Version B.00.00 for 681x, 683x, and 684x Series AC Power Source/Analyzers (Read M

Release Notes 2000-05-01

6811B, 6812B, 6813B User's and Programming Guide Addendum

Reference Guide 2000-05-01

PDF PDF 141 KB

1 2 Next