这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

N1922A P系列宽带功率传感器,50 MHz至40 GHz

产品状态: 接受订购 | 提供完善支持

查看产品详情

缩小范围

按内容类型

1-22 / 22

排序:
P-Series Power Meters and P-Series Wideband Power Sensors – Configuration Guide
This configuration guide describes standard configurations, options and compatible accessories for the P-Series power meters and sensors.

配置指南 2018-03-07

PDF PDF 928 KB
P-Series and EPM-P Power Meters for Bluetooth Testing - Technical Overview
This is a Technical Overview and Self-Guided Demonstration for Bluetooth Testing using P-Series and EPM-P Power Meters.

技术总览 2017-12-05

PDF PDF 875 KB
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
Best Practices For Making The Most Accurate Radar Pulse Measurements - Application Note
Learn how to make the most accurate radar pulse measurements. This article also covers real-world scenarios that demonstrate how to carry out these tips with Keysight power meters and sensors.

应用说明 2017-12-01

PDF PDF 2.90 MB
P-Series Measurement Uncertainty Calculator
Measurement Uncertainty Calculator for the N1911A and N1912A Power Meters and the N1921A and N1922A Power Sensors.

应用说明 2017-08-01

XLS XLS 92 KB
N1911A/N1912A P-Series Power Meters and N1921A/N1922A Wideband Power Sensors - Data Sheet
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

产品资料 2016-11-04

P-Series Wideband Power Sensor Operating and Service Guide
This guide contains information about the initial inspection, connection, and specifications of the P-Series Wideband Power Sensors.

运行手册 2016-08-26

PDF PDF 1.71 MB
N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz 3D Model, STEP Format
This is a STEP format 3D Model of the N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz.

技术总览 2015-01-20

ZIP ZIP 679 KB
N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz.

技术总览 2015-01-10

PDF PDF 84 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

应用说明 2013-07-02

PDF PDF 562 KB
功率计和功率传感器

手册 2012-08-01

PDF PDF 2.35 MB
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2011-09-30

PDF PDF 479 KB
P-Series Power Meter/Sensor LTE Measurement
This article covers the technical overview and features, benefits and specifications of the P-Series power meters and sensors for LTE-TDD measurement applications.

技术总览 2010-11-19

P系列功率计实时远程控制视频演示
下列视频借助真实的应用信号演示了P系列功率计和功率传感器的特性和功能。这些视频是在运行Keysight VEE runtime(运行时)程序的同时进行录制的,运行过程中使用P系列的通用连接特性来控制功率计,实现了实时的远程控制。

基本演示 2010-10-19

RF and Microwave Power Meters and Sensors for Radar Testing - Application Note
Choose the right RF and microwave power measurement product for every stage of the radar lifecycle, from R&D through refurbishment and repair.

应用说明 2010-09-17

PDF PDF 2.31 MB
Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

技术总览 2010-02-04

MIMO Measurement Tips with Keysight P-Series Power Meters and U2000 Series USB Power Sensors
This application note provides an overview of MIMO, and shows the steps of performing an accurate and repeatable MIMO power measurement by using USB sensors or P-series power meter and sensors.

应用说明 2009-01-20

N1918A Radar Pulse Measurement - Application Note
This application note shows you how to use N1918A for radar module testing and measurements, maintenance and calibration.

应用说明 2008-12-25

PDF PDF 535 KB
Maximizing Measurement Speed Using P-Series Power Meters
With the new enhanced P-Series power meters N1911/12A with firmware version A.04.01, you can now enjoy its time-saving feature that allows you to speed up the measurement or calibration using the external triggering capability provided for average power measurement.

应用说明 2008-01-21

P-Series Power Meter N1911A/N1912A IEEE 802.16 WiMAX™ Measurement Application
This article covers the technical overview and features, benefits and specifications of the P-Series power meters and sensors for IEEE 802.16 WiMAX measurement applications.

应用说明 2007-03-21

P-Series Power Sensor Internal Zeroing and Calibration for RF Power Sensors
This application note introduces different design technique of RF power sensors. The article further elaborates in detail of power sensor latest design “Internal Zeroing and Calibration” and its advantages.

应用说明 2007-03-14

P-Series Power Meter and Sensors, Technical Overview
This technical overview covers the features, benefits and specifications for the P-Series power meters and sensors.

技术总览 2005-09-14