这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

37718B OmniBER 718B 通信性能分析仪【已淘汰】

产品状态: 已淘汰 | 查看服务选项

查看产品详情

缩小范围

按内容类型

1-10 / 10

排序:
OmniBER 718 Communications Performance Analyzer Configuration Guide
Full configuration and ordering information for the OmniBER 718 communications performance analyzer.

配置指南 2003-05-17

PDF PDF 172 KB
OmniBER 718 SONET User Guide and Change Sheet
The Keysight OmniBER 718 SONET User Guide, 37718-90218 and User Guide Change Sheet, 37718-90250

用户手册 2002-02-25

OmniBER 718 SDH User Guide and Change Sheet
The Keysight OmniBER 718 SDH User Guide, 37718-90217 and User Guide Change Sheet, 37718-90249.

用户手册 2002-02-25

OmniBER 718 Quick Reference Guide, 37718-90220
The OmniBER Communications Performance Analyzer provides all the test capability you need to fully verify the performance of todays high-capacity transmission systems and networks.

迅速开始指南 2000-09-15

PDF PDF 2.63 MB
Packet over SONET/SDH (POS) Functional Testing Product Note
Packet over SONET/SDH (POS) has emerged as the technology of choice for high-speed routers as it enables efficient transmission of internet protocol (IP) packets directly over SONET/SDH.

应用说明 2000-09-01

PDF PDF 2 KB
Tandem connection monitoring
This product note explains the implementation of TCM forSDH networks and the type of testing that can be appliedto tandem connection paths.

应用说明 2000-09-01

PDF PDF 717 KB
ATM Error Performance Testing: OmniBER Communications Performance Analyzer Product Note
This product note discusses possible ATM errors and describes a unqiue technique for providing simultaneous measurement of these errors.

应用说明 2000-03-01

PDF PDF 816 KB
Jitter Tolerance Testing in an ATM Environment Product Note
This product note discusses the nature of Jitter tolerance problems and describes a method of testing an ATM network element's susceptibility to physical layer jitter.

应用说明 2000-03-01

PDF PDF 1.10 MB
Measuring Service Disruption Times in High-Speed ATM Networks Product Note
This product note describes a unique method of accurately measuring switching completion times.

应用说明 2000-03-01

PDF PDF 794 KB
Verifying the Policing Functions in the ATM Network: OmniBER Communications Performance Analyzer
A fast and easy method of verifying the policing functions within high speed ATM networks up to 2.5 Gb/s.

应用说明 2000-03-01

PDF PDF 849 KB