这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

N8485A 热电偶功率传感器

产品状态: 接受订购 | 提供完善支持

查看产品详情

缩小范围

按内容类型

1-15 / 15

排序:
Practices to Optimize Power Meter/Sensor Speed for Shorter Test Time - Application Note
This application note describes some useful tips on how to effectively minimize test times while obtaining power measurements.

应用说明 2017-12-01

PDF PDF 879 KB
产品快报 Keysight N8480 系列热电偶功率传感器
产品快报 Keysight N8480 系列热电偶功率传感器

促销资料 2017-11-29

PDF PDF 817 KB
是德科技功率计和功率传感器了解用于射频和微波测量的最新功率计和功率传感器
是德科技功率计和功率传感器了解用于射频和微波测量的最新功率计和功率传感器

选型指南 2017-11-23

Average Power Sensor Measurement Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

应用说明 2017-09-08

XLS XLS 78 KB
N8480 Operating and Service Guide
This document consists of overview of N8480 Series power sensors. It describes the principle of operation, specifications, characteristic as well as the troubleshooting and repair of the N8480 Series power sensors.

运行手册 2017-08-11

N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

产品资料 2017-06-01

N8485A Thermocouple Power Sensors 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N8485A Thermocouple Power Sensors.

技术总览 2015-02-16

PDF PDF 45 KB
N8485A Thermocouple Power Sensors 3D Model, STEP Format
This is a STEP format 3D Model of the N8485A Thermocouple Power Sensors.

技术总览 2015-02-16

ZIP ZIP 324 KB
Tips for Querying CW and Average Power Without Compromising Measurement Accuracy - Application Brief
This application brief demonstrates the capabilities Keysight power meters and power sensors have for measuring CW and average power signals.

应用说明 2013-07-02

PDF PDF 562 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

应用说明 2013-06-24

ZIP ZIP 2.97 MB
N8480 Series Thermocouple Power Sensors - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for N848x Series

促销资料 2013-05-29

PDF PDF 1.05 MB
功率计和功率传感器

手册 2012-08-01

PDF PDF 2.35 MB
7 Practices to Prevent Damaging Power Meter Power Sensors - Application Note
Mishandling of power meter power sensor will caused the malfunction of these instrument. Practices to protect power meter power sensor from faulty is to prolong the life span of these instruments.

应用说明 2011-09-30

PDF PDF 479 KB
N8480 Migration Guide
This migration guide provides the comparison between legacy 8480 and new N8480 power sensors. It corporate with step-by-step migration guide from 8480 to N8480 sensors with EPM power meter.

应用说明 2009-05-29

PDF PDF 591 KB
Technical Overview N8480 Series Thermocouple Power Sensors
This technical overview shows the key features of the new N8480 Series power sensors which replace and surpass the legacy 8480 Series power sensors.

技术总览 2009-03-20