这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

N4010A 无线连通性测试仪

产品状态: 已停产 | 尚提供支持

查看产品详情

最新的固化软件及版本

版本: A.06.57
发布日期: 2013-05-29

缩小范围

按内容类型

1-25 / 23018

排序:
提升您的台式仪表
提升您的台式仪表

促销资料 2020-03-31

PDF PDF 492 KB
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

促销资料 2020-03-31

PDF PDF 1.64 MB
N1000A + N1060A Analysis of Closed PAM4 Eye Diagram
Watch and learn how the new Keysight DCA can analyze a closed-eye PAM4 signal.

产品展示 2019-10-19

YOUTUBE YOUTUBE
Online Help, D9010XAUC XAUI Electrical Validation Application Software
Contains help on the electrical tests that are performed by the D9010XAUC XAUI electrical validation application software.

帮助文件 2019-10-01

CHM CHM 21.07 MB
Methods of Implementation, D9010XAUC XAUI Electrical Validation Application
Describes the tests that are performed by the XAUI Electrical Validation Application in more detail.

参考指南 2019-10-01

PDF PDF 5.79 MB
改进功率电平精度测量
改进功率电平精度测量

应用说明 2019-09-19

执行精确的雷达接收机测量
执行精确的雷达接收机测量

应用说明 2019-09-19

Keysight N5166B CXG 射频矢量信号发生器
Keysight N5166B CXG 射频矢量信号发生器

产品资料 2019-09-19

E4982A LCR Meter 1 MHz to 3 GHz Migration Guide from 4287A - Application Note
This migration guide describes the difference between the Keysight E4982A LCR Meter and 4287A RF LCR Meter.

应用说明 2019-09-19

PDF PDF 1.64 MB
MXE/PXE Software Revision History
Release notes for the instrument software...

发布说明 2019-09-18

PDF PDF 684 KB
VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

产品资料 2019-09-18

PDF PDF 1.19 MB
N9048B PXE EMI Receiver - Configuration Guide
The N9048B PXE EMI receiver is fully compliant with CISPR 16-1-1 and MIL-STD-461 standards.

配置指南 2019-09-18

PDF PDF 587 KB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

产品资料 2019-09-18

PDF PDF 1.57 MB
Keysight to Spotlight Solutions that Master Microwave Complexity at European Microwave Week 2019
Keysight will demonstrate a wide range of high frequency test equipment and solutions to help customers master microwave complexities as well as design, simulate, and test with accurate measurement solutions, software, and services.

新闻资料 2019-09-17

是德科技许可证类型和期限
是德科技提供多种类型和期限的许可证,使您可以灵活地获得和使用我们丰富的软件产品。

选型指南 2019-09-16

Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

Mechanical Test Characterization for Validation and Reliability - White Paper
This white paper discusses mechanical design as it affects product performance and reliability. It covers test characterization methods using a data acquisition (DAQ) system as a data logger.

应用说明 2019-09-16

PDF PDF 3.40 MB
IC-CAP 2020 Update 1.0 Release Notes
IC-CAP 2020 Update 1.0 Product Release Notes.

发布说明 2019-09-13

IC-CAP 2020 Update 1.0 Product Documentation
IC-CAP 2020 Update 1.0 Product Documentation

用户手册 2019-09-13

IC-CAP 2020 Update 1.0 Quick Installation
IC-CAP 2020 Update 1.0 Quick Installation and License Setup for Windows

安装手册 2019-09-13

Improving Reliability of Semiconductor Devices - Case Study
Automation of random telegraph noise measurement (RTN) is now possible using the B1500A's waveform generator/fast measurement unit (WGFMU) module and WaferPro Express.

案例分析 2019-09-13

PDF PDF 2.49 MB
N1091APCA/BMCA/BACA/BJC IEEE 802.3 Ethernet KR/CR Compliance Test Application Software Release Notes
Describes requirements and changes in the latest version of the N1091APCA/BMCA/BACA/BJCA IEEE 802.3 Ethernet KR/CR compliance test application software.

发布说明 2019-09-13

PDF PDF 110 KB
IC-CAP 2020 Update 1.0 Quick Installation
IC-CAP 2020 Update 1.0 Quick Installation and License Setup for Linux

安装手册 2019-09-13

Test-As-A-Service Accelerate Test. Improve Safety. - Brochure
Introducing Keysight Test-as-a-Service 5G C-V2X test lab in Novi, Michigan. Keysight, the 5G automotive industry test leader, helps customers solve design and test challenges with the broadest and most reliable end-to-end hardware and software solutions. Let our experts show you the latest automated test setups that apply Society Automotive of Engineers (SAE) protocols with Keysight PathWave simulation software.

手册 2019-09-13

PDF PDF 5.19 MB
Keysight IoT Innovation Challenge – The Final Round
This video highlights the journey to the final round of the Keysight IoT Innovation Challenge and the event to be live streamed from NYC .

基本演示 2019-09-13

OTHER OTHER

1 2 3 4 5 6 7 8 9 10 ... 下一页