这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

E6720A-006 1xEV-DO实验室应用软件年度合同

产品状态: 接受订购 | 提供完善支持

查看产品详情

1-19 / 19

排序:
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

配置指南 2015-10-09

Dynamic Power Measurements for cdma2000 on the Keysight 8960 Wireless Test Set - Application Note
Power control is essential in CDMA devices. This application note explains how the use of dynamic power measurement can help ensure the in-field performance of CDMA wireless devices.

应用说明 2015-07-15

Repository of E1966A, E6706A/B/C/D/E/F/G/T/U CHM Help File and Reference Guides
Click here to access the current and previous revisions of the downloadable Reference Guides and CHM Help files for 1xEV-DO applications.

用户手册 2013-11-06

E1966A 1xEV-DO Terminal Test Application - User's Guide
The most current documentation for the 1xEV-DO application is this online version. Easy to use, no PDF's!

用户手册 2013-11-06

ZIP ZIP 45 KB
E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

手册 2012-10-24

PDF PDF 1.32 MB
High-Speed Data Throughput Test
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

专访 2011-11-29

E6720A Lab Application Annual Contract
Learn about the E6720A lab application annual contract.

手册 2011-06-11

PDF PDF 707 KB
Real-World Battery Drain Analysis
Go beyond Talk Time Test! Test the battery life of your data device using realistic user scenarios to ensure real-world operation meets user expectations with the 8960, 14565B and IFT software.

专访 2010-08-30

8960 Press Releases

新闻资料 2009-04-21

Keysight 8960 无线通信测试仪确保您的无线产品获得成功
专门用于无线设备开发、制造和维修的灵活解决方案

手册 2008-11-11

PDF PDF 1.31 MB
Repository of E1966A, E6706A/B/T/U Syntax Guides
Click here to access the current and previous revisions of the printable GPIB Syntax Guides for the 1x-EVDO application.

用户手册 2008-11-04

E6720A Annual Contract Quick Reference Guide
This guide steps you through the process of redeeming or extending your Annual Contract and retrieving your software upgrades.

迅速开始指南 2008-10-31

PDF PDF 389 KB
Testing Data Throughput of Wireless Devices (R&D only) - Application Note
The 8960 Wireless Communications Test Set from Keysight Technologies features a data throughput monitor to be used by designers during the R&D process.

应用说明 2006-12-21

8960/E6601A无线通讯测试仪
8960/E6601A无线通讯测试仪

手册 2006-10-01

PDF PDF 3.34 MB
产品比较:8960和E6601A 无线通讯测试仪
产品比较:8960和E6601A 无线通讯测试仪

手册 2006-10-01

PDF PDF 1.56 MB
Testing Hybrid Mode UE: Keysight’s DO-cdma2000 Test Solution (R&D only) - Application Note
Hybrid mode has added complexity to testing mobile devices, this application note explains these challenges and illustrates how Keysight test solution can help ensure conformance to industry standards.

应用说明 2006-02-27

How Digitally Generated Faded Signals Reduce Cost of Test (R&D only) - Application Note
Reduce cost of test, simplify testing and be assured of accuracy using digitally integrated, calibrated noise and fading patterns.

应用说明 2005-08-15

RF Parametric and Functional Test for Wireless Designs (R&D only) - Brochure
Highlights Keysight’s solutions for complete RF parametric and functional testing of wireless devices throughout the R&D cycle.

手册 2005-07-11

PDF PDF 92 KB
Short Message Service Testing Using the E6702B cdma2000 Test Set (R&D only) - Application Note
With the release of E6702B firmware, revision B.00.04 and above, the 8960 Series test set has the ability to simulate a short message service (SMS) system.

应用说明 2003-10-24