这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

E6704A EGPRS(EDGE)实验室应用软件

产品状态: 已停产 | 尚提供支持

查看产品详情

1-25 / 27

排序:
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

技术总览 2019-12-10

PDF PDF 1.67 MB
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

配置指南 2015-10-09

E1968, E6701, E6704 GSM/GPRS User's Guide
Click here to access the online User’s Guide for GSM/GPRS/EGPRS applications.

用户手册 2015-01-12

HTML HTML
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

技术总览 2015-01-06

PDF PDF 1.60 MB
GSM/GPRS/EGPRS Applications Feature Comparison
This table compares key features present in the 8960 GSM/GPRS/EGPRS Test and Lab Application products. Click the link at the top of the Release Notes to view.

选型指南 2014-11-06

PDF PDF 113 KB
E6701J GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview highlights the key capabilities and general specifications for the E6701J GSM/GPRS and E6704A EGPRS lab applications.

技术总览 2014-05-19

PDF PDF 5.44 MB
E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

手册 2012-10-24

PDF PDF 1.32 MB
High-Speed Data Throughput Test
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

专访 2011-11-29

Real-World Battery Drain Analysis
Go beyond Talk Time Test! Test the battery life of your data device using realistic user scenarios to ensure real-world operation meets user expectations with the 8960, 14565B and IFT software.

专访 2010-08-30

Functional A-GPS Receiver Test Using the 8960 and E4438C - Application Note
This application note describes a test system that uses and 8960 Wireless Communications Test Set in conjunction with an E4438C ESG Vector Signal

应用说明 2009-11-24

8960 Press Releases

新闻资料 2009-04-21

Solutions for Mobile Device Assisted GPS (A-GPS) Test - Promotional Materials
Provides a brief overview of the Keysight solutions (8960 and GS-9000) for A-GPS testing.

促销资料 2009-03-20

PDF PDF 181 KB
Keysight 8960 无线通信测试仪确保您的无线产品获得成功
专门用于无线设备开发、制造和维修的灵活解决方案

手册 2008-11-11

PDF PDF 1.31 MB
IFT Battery Current Drain Solution - Application Note
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

应用说明 2008-09-30

IFT: A Solution for Stress Testing Cellular Devices - Application Note
Provides an overview of stress testing using the Interactive Functional Test (IFT) software with the 8960 (E5515C).

应用说明 2008-09-30

Repository of E1968A, E6701A/B/C/D/E/F/T/U, E6704A GPIB Syntax Guides
Click here to access the current and previous revisions of the printable GPIB Syntax Guides for the GSM/GPRS/EGPRS applications.

用户手册 2007-04-16

Testing Data Throughput of Wireless Devices (R&D only) - Application Note
The 8960 Wireless Communications Test Set from Keysight Technologies features a data throughput monitor to be used by designers during the R&D process.

应用说明 2006-12-21

E1968A/E6701D/E/T/E6704A GPIB Syntax Guide for Rev. A.07/C.03.46/E.01/T.01
Printable GPIB command syntax guide for the GSM/GPRS/EGPRS applications.

用户手册 2006-12-11

PDF PDF 999 KB
E1968A, E6701D/E/T, E6704A CHM Help file for Rev. A.07/D.03.46/E.01/T.01
Downloadable version of the Online User's Guide for the GSM/GPRS/EGPRS applications. (Windows Only)IMPORTANT: Save the file to your desktop. For Windows XP, right-click on the file and select Properties>>Unblock.

用户手册 2006-11-13

FILE FILE 6.89 MB
产品比较:8960和E6601A 无线通讯测试仪
产品比较:8960和E6601A 无线通讯测试仪

手册 2006-10-01

PDF PDF 1.56 MB
8960/E6601A无线通讯测试仪
8960/E6601A无线通讯测试仪

手册 2006-10-01

PDF PDF 3.34 MB
Testing Push-to-Talk Over Cellular (R&D only) - Application Note
With nearly 200 GCF conformance and interoperability PoC test cases now in existence, testing the compliance of PoC to industry standards is essential and Keysight's made it easy.

应用说明 2006-07-27

Multi-mode Handset Manufacturing Challenges and Solutions - Application Note
This application note explains the characteristics that make multi-mode user equipment difficult to test, and provides solutions to streamline UE testing while ensuring conformance to industry standards.

应用说明 2005-11-16

Phase and Amplitude versus Time (PAvT) Measurement Solution - Application Note
This paper explains how measuring phase and amplitude versus time in mobile wireless appliances enables the characterization of the wireless device’s power amplifier.

应用说明 2005-08-12

RF Parametric and Functional Test for Wireless Designs (R&D only) - Brochure
Highlights Keysight’s solutions for complete RF parametric and functional testing of wireless devices throughout the R&D cycle.

手册 2005-07-11

PDF PDF 92 KB

1 2 下一页