这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

E4991A-007 E4991A-007 温度特征测试套件

产品状态: 已停产 | 尚提供支持

查看产品详情

最新的固化软件及版本

版本: 2.10
发布日期: 2012-07-20

缩小范围

按内容类型

1-25 / 26

排序:
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

是德科技 LCR 表、阻抗分析仪和测试夹具
是德科技 LCR 表、阻抗分析仪和测试夹具

选型指南 2017-11-25

E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

服务手册 2016-12-21

PDF PDF 5.86 MB
Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

应用说明 2016-11-02

阻抗测量附件
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

Characterizing MEMS Magneto-Impedance Sensor using the Keysight Impedance Analyzer
This application note describes the benefits of using Agilent impedance analyzers for device characterization of MEMS Magneto-Impedance (MI) sensors and how they improve design and test efficiency while offering a wide variety of design-automation tools and functions.

应用说明 2015-10-05

E4991A RF Impedance/Material Analyzer Programming Manual
This manual provides programming information for performing automatic measurement with the E4991A. It includes an outline of remote control, procedures for detecting measurement start (trigger) and end (sweep end), application programming examples, command reference, and related information.

编程和语法指南 2012-09-01

E4991U Option 007 Temperature Characteristic Test Kit Upgrade Kit Upgrade Manual
This manual describes the information on the E4991U Option 007 to retrofit the Temperature Characteristic Test Kit to the Keysight E4991A.

用户手册 2012-08-01

PDF PDF 117 KB
E4991A RF Impedance/Material Analyzer Installation and Quick Guide
This manual describes installation of the instrument after it is delivered and the basic procedures for applications and analysis. Refer to this manual when you use the E4991A for the first time.

迅速开始指南 2012-06-01

E4991A RF Impedance/Material Analyzer Operation Manual
This manual describes most of the basic information needed to use the E4991A. It provides a function overview, detailed operation procedure for each function, measurement examples, specifications, and supplemental information.

用户手册 2012-06-01

是德成功测量阻抗的 8 点提示 应用指南 346-4
是德成功测量阻抗的 8 点提示 应用指南 346-4。测量阻抗有几种不同的技术和方法,应该根据测量的频率范围、要测量的阻抗参数以及想要显示的测量结果来选择一个具体的测试技术。

应用说明 2011-12-31

E4991A Data Sheet
This technical data sheet describes detailed specifications of the E4991A 3 GHz RF impedance/material analyzer.

产品资料 2011-06-13

PDF PDF 1.04 MB
Keysight E4991A射频阻抗/材料分析仪
This describes the E4991A 3GHz RF impedance/material analyzer and new 3 GHz test fixtures. It provides information for high frequency device evaluation such as chip inductor, chip capacitor and EMI filters.

技术总览 2010-12-01

MEMS/NEMS Device Measurement Solution
Keysight helps you characterize MEMS/NEMS device.

应用说明 2010-09-19

E4991A RF Impedance/Material Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrades information for the E4991A RF Impedance/Material Analyzer.

配置指南 2009-04-17

PDF PDF 129 KB
打印机兼容性
本页解释打印机支持政策和最新的打印机兼容性更新信息

用户手册 2009-02-17

16195B Calibration Kit Operation Note
Keysight 16195B is a calibration kit for Keysight 4287A RF LCR Meter or E4991A impedance / material analyzer. The calibration using the Keysight 16195B is performed on the 7 mm connector plane.

用户手册 2006-10-01

PDF PDF 279 KB
Temperature Characteristic Evaluations of RF Components and Materials (AN 1464)
This application note introduces an efficient and highly reliable measurement system for evaluating temperature characteristics of components and materials using a combination of the E4991A-007.

应用说明 2004-10-14

Keysight E4991A阻抗/材料分析仪
Keysight E4991A阻抗/材料分析仪

产品资料 2004-02-20

ZIP ZIP 180 Bytes
材料测试
材料测试

应用说明 2004-02-20

pdf pdf 64 Bytes
阻抗,LCR和电阻测量仪器
阻抗,LCR和电阻测量仪器

产品资料 2004-02-20

pdf pdf 1.14 KB
How To Accurately Evaluate Low ESR/High Q RF Chip Devices (AN 1369-6)
This application note discusses the requirements for proper measurement techniques, the right test instrument, and fixtures that can accommodate the minute size of todays RF chip devices.

应用说明 2004-01-24

PDF PDF 332 KB
Keysight E4991A阻抗/材料分析仪
Keysight E4991A阻抗/材料分析仪

应用说明 2002-08-15

Accurate Impedance Measurement with Cascade Microtech Probe System(AN1369-3)
This 12 page application note explains how to make on-wafer or on-substrate 1-port impedance measurements using a probe station.The E4991A (1 M-3 GHz) and 4294A (40-110 MHz) solutions are discussed.

应用说明 2001-07-31

Advanced impedance measurement capability of the RF I-V method (AN 1369-2)
This application note describes the difference between the network analyzer and impedance analyzer for the measurement principle and actual measurement performance.

应用说明 2001-07-26

1 2 下一页