这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

84904K Programmable Step Attenuator, DC to 26.5 GHz, 0 to 11 dB, 1 dB steps

产品状态: 接受订购 | 提供完善支持

查看产品详情

缩小范围

按内容类型

1-6 / 6

排序:
RF & Microwave Attenuators - Selection Guide
This brochure eases selection of Keysight attenuators by providing a brief overview and specifications of fixed, manual, and programmable step attenuators.

手册 2016-02-01

PDF PDF 2.43 MB
11713B/C Attenuator/Switch Drivers - Configuration Guide
This configuration guide will assist you through the process of configuring a switching system using the Keysight 11713B/C attenuator/switch drivers.

配置指南 2014-07-31

RF & Microwave Programmable Step Attenuators Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s RF & Microwave Programmable Step Attenuators.

促销资料 2012-06-19

PDF PDF 469 KB
84904, 6, 7K/L Programmable Step Attenuators Data Sheet
This 9 page black and white data sheet contains technical data for a series of step attenuators. It covers applications, schematics, physical and electrical parameters, and typical configurations.

产品资料 2010-11-01

PDF PDF 2.23 MB
11713A Attenuator/Switch Driver Configuration Guide
This configuration guide will help you through the process of configuring a switching system utilizing Keysight’s 11713A attenuator/switch driver.

配置指南 2005-10-27

PDF PDF 727 KB
How to Drive the Keysight Microwave Matrix and Transfer Switch via the E8483A Microwave Switch...
The Keysight E8483A contains the control, drive, and power circuitry for controlling both microwave switches and step attenuators. Any combination of up to six devices (switches or attenuators) can be controlled by an E8483A. This Product Note covers how to drive microwave matrices and transfer...

应用说明 2001-05-16

PDF PDF 501 KB