这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

N7015A C 型高速测试夹具

产品状态: 接受订购 | 提供完善支持

查看产品详情

缩小范围

按内容类型

1-5 / 5

排序:
是德科技 USB Type-C™ Alt 模式及其测试
是德科技 USB Type-C™ Alt 模式及其测试

应用说明 2017-11-24

USB Type-C Connectivity Solution User Guide (Describes N7015A / 6A / 7A / 8A Type-C Test Fixtures)
Describes how to set up, configure, and use the N7015A, N7016A, N7017A, and N7018A Type-C test fixtures.

用户手册 2017-10-30

PDF PDF 21.08 MB
N7015A Type-C Test Kit Quick Start Guide
Describes kit components and provides a quick overview of setting up the N7015A Type-C High Speed Plug test fixture.

迅速开始指南 2017-09-27

PDF PDF 5.09 MB
N7015A, N7016A and N7017A Type-C Test Fixtures - Data Sheet
Keysight's N7015A and N7016A Type-C test fixtures are the industry’s highest-signal-integrity Type-C test fixtures for high-speed differential bus probing.

产品资料 2016-07-27

Power Delivery and the Type-C Revolution - Article Reprint
USB-C cords promise to be all-in-one cables for the next decade thanks, in no small part, to the way this new spec handles electrical power; article reprint from Design World.

手册 2016-06-22

PDF PDF 3.99 MB