这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

DSAX96204Q Infiniium 高性能示波器:63 GHz

产品状态: 已停产 | 尚提供支持

查看产品详情

最新的固化软件及版本

版本: 3.72
发布日期: 2019-01-17

缩小范围

按内容类型

1-23 / 23

排序:
Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2018-11-01

PDF PDF 8.56 MB
Programmer's Guide for Infiniium Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2018-11-01

CHM CHM 2.11 MB
Keysight MultiScope Hardware Configuration Guide
This guide describes the equipment required to configure MultiScope systems and shows you how to set up and connect the equipment.

用户手册 2018-09-01

PDF PDF 11.54 MB
BER Measurement Using Real-Time Oscilloscope Controlled from M8070A - Application Note
The scope of this application note is to explain the BER measurement procedure using the M8045A pattern generator and DSAZ634A oscilloscope when controlled from M8070A system software.

应用说明 2017-12-13

Bandwidth and Rise Time Requirements for Making Accurate Oscilloscope Measurements
How much oscilloscope bandwidth do you need and how fast does the rise time need to be to measure your signals accurately?

应用说明 2017-12-01

PDF PDF 2.26 MB
是德科技三个理由让您选择深存储快响应示波器
是德科技三个理由让您选择深存储快响应示波器

应用说明 2017-11-28

是德科技 Infiniium 90000 Q 系列示波器
是德科技 Infiniium 90000 Q 系列示波器

产品资料 2017-11-27

Infiniium 90000 Q-Series Oscilloscopes Service Guide
This guide contains the service information for the 90000 Q-Series oscilloscopes.

服务手册 2017-02-01

PDF PDF 5.61 MB
Keysight Free Software Trial Demo
See how easy it is to download and use a Keysight free 30-day software trial. This short video explains how to download an 89600 VSA software free trial and explore what the software can do. Keysight offers free 30-day trials of its broad range of design and test software with absolutely no obligation. Get started today at http://www.keysight.com/find/free_trials.

基本演示 2016-05-20

User-defined functions for Keysight oscilloscopes
Watch this video to learn how to make user-defined custom measurements for Keysight Infiniium oscilloscopes using the N8806A user-defined function option, which includes MATLAB software. N8806A is orderable from Keysight with the purchase of an Infiniium oscilloscope. Video hosted on MathWorks website. (8:02)

基本演示 2015-05-11

Keysight oscilloscopes: Using ScopeMath app
Watch this video to learn how to acquire, filter, and analyze live digital signals for Keysight Infiniium and InfiniiVision oscilloscopes using the MATLAB application ScopeMath. MATLAB software is avialable with the purchase of a new Infiniium or InfiniVision oscilloscope as the N8831A, Option 61, or Option 62

基本演示 2015-05-11

Infiniium 90000 Q 系列示波器演示视频
查看 90000 Q 系列示波器如何在其业界领先的带宽上,让您实时查看最快速的信号。

基本演示 2015-01-07

Test and Measurement for Next Generation Optical Communications
View this recorded webcast, originally hosted by Lightwave, to learn more about optical communications measurements.

视频演示 2014-09-29

MOV MOV 66.29 MB
Using Microwave Switches When Testing High Speed Serial Digital Interfaces
Many high speed digital interfaces use multiple lanes to achieve their system's throughput requirements. Most issues associated with this can be resolved with a switching network.

应用说明 2014-08-03

Tango Achieves Extreme Bandwidth and Channel Density Scope Systems - Application Note
Tango software is used to time synchronize multiple 90000 Q-Series oscilloscopes into one high bandwidth and high channel density measurement system.

应用说明 2014-07-31

PDF PDF 931 KB
探头资源中心

帮助文件 2013-08-28

User's Guides, Programmer's Guides, and Online Help (Version 04.00.0004)
This installer places an "Keysight Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium 90000 Series and 9000 Series oscilloscope system software.

帮助文件 2012-10-09

EXE EXE 208.30 MB
Programmer's Reference for Infiniium 90000 Series Oscilloscopes
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); you may have to open the file's Properties dialog and Unblock the file before opening.

编程和语法指南 2012-10-03

ZIP ZIP 1.72 MB
Programmer's Reference for Infiniium 90000 Series Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium 90000 Series Oscilloscopes Programmer's Reference.

编程和语法指南 2012-10-03

PDF PDF 4.77 MB
Infiniium 90000 Q-Series Oscilloscopes User's Guide
This guide describes how to set up and use the 90000 Q-Series oscilloscopes.

用户手册 2012-10-01

PDF PDF 4.29 MB
State of the Art in Sub-10ps Pulse Generators: Technology, Performance, and Applications
This article will present an overview of sub-10 ps pulse generator architectures, important performance considerations, and conclude with a discussion of key applications.

应用说明 2012-07-23

PDF PDF 378 KB
Infiniium 90000 Q-Series Oscilloscopes - QFS
Infiniium 90000 Q-Series Oscilloscope offering industry's fastest real-time bandwidth at 63 GHz, the industry's lowest jitter measurement floor and deepest memory depth.

促销资料 2012-04-04

PDF PDF 136 KB
Keysight Infiniium 90000 Q 系列示波器
Infiniium 90000 Q-Series Oscilloscope offering industry's fastest real-time bandwidth at 63 GHz, the industry's lowest jitter measurement floor and deepest memory depth.

促销资料 2012-04-04

PDF PDF 256 KB