这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

86103B 10 GHz光模块 / 20 GHz电模块

产品状态: 已淘汰 | 查看服务选项

查看产品详情

缩小范围

按内容类型

1-14 / 14

排序:
是德科技 信号完整性分析系列
是德科技 信号完整性分析系列

应用说明 2017-11-27

Time Domain Reflectometry Theory - Application Note
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

应用说明 2015-01-30

Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

应用说明 2014-07-31

Jitter Analysis: The Dual-Dirac Model, RJ/DJ, and Q-Scale - Application Note
This paper provides a complete description of the dual-Dirac model, how it is used in technology standards and a summary of how it is applied on different types of test equipment.

文章 2014-06-14

PDF PDF 515 KB
86100 Infiniium DCA Online Help Archive
The Infiniium DCA Online Help contains information you need to use your DCA. This includes theory of operation, step-by-step procedures for many common tasks, a complete glossary and much more.

帮助文件 2011-04-20

保护您的DCA模块
保护您的DCA模块

产品资料 2007-07-04

Solving Jitter Problems through Jitter Spectrum and Phase Noise Analysis
Product Note

应用说明 2007-05-09

Precision Jitter Analysis Using the Keysight 86100C DCA-J - Application Note
This product note provides a guide to making jitter measurements with the Keysight 86100C DCA-J.

应用说明 2007-03-07

Comparison of Different Jitter Analysis Techniques With a Precision Transmitter - Application Note
This white paper describes how various jitter analysis techniques give dissimilar results. Which is right? We built a precision jitter transmitter to compare results of different techniques where test sets were exposed to known levels of jitter.

应用说明 2006-04-06

PDF PDF 169 KB
Equalization: The Correction and Analysis of Degraded Signals - Application Note
This whitepaper introduces engineers to the concepts of equalization and terms used in the development of emerging technologies that use standard materials (e.g., FR4) for buses and backplanes at ever higher rates.

应用说明 2005-09-15

PDF PDF 1.41 MB
86100A/B/C Series Plug-In Modules Installation Guide
This installation guide is for the 86100 series of plug-in modules designed for use with the Infiniium DCA Keysight 86100A/B/C wide-bandwidth oscilloscopes.

安装手册 2005-07-01

PDF PDF 80 KB
86100A/B Service Guide
This manual documents the service and repair of the Keysight 86100A/B to the assembly level.

服务手册 2002-02-01

PDF PDF 1.52 MB
86100A Supplement to Programmer's Guide
This supplement contains corrections for the 86100A manuals that were not available at the time these manuals were printed. The corrections include errata and changes due to product redesign.

迅速开始指南 2001-07-01

PDF PDF 375 KB
86100A Quick Start Guide
This quick start guide gives you the information you need to begin using the Infiniium DCA.

迅速开始指南 2001-07-01

PDF PDF 3.28 MB