这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

UXR0252AP Infiniium UXR 系列示波器:25 GHz,2 通道,1 mm 输入

产品状态: 接受订购 | 提供完善支持

查看产品详情

最新的固化软件及版本

版本: 04.10
发布日期: 2019-10-18

缩小范围

按内容类型

1-9 / 9

排序:
Infiniium UXR-Series Real-Time Oscilloscopes User's Guide
This guide provides setup, usage, and Performance Verification procedures for new Infiniium UXR-Series oscilloscope users.

用户手册 2019-10-01

PDF PDF 8.59 MB
3D Model (Step Format) of Rackmount Kit for Infiniium UXR-Series Oscilloscopes
This is a Step format 3D model of the rackmount kit for the Infiniium UXR-Series oscilloscopes for inclusion in your 3D models for rack mounting solutions, etc.

技术总览 2019-08-29

ZIP ZIP 122.57 KB
Programmer's Guide for Infiniium UXR-Series Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium UXR-Series Oscilloscopes Programmer's Guide.

编程和语法指南 2019-06-01

CHM CHM 2.07 MB
Programmer's Guide for Infiniium UXR-Series Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium UXR-Series Oscilloscopes Programmer's Guide.

编程和语法指南 2019-06-01

PDF PDF 8.30 MB
3D Model (Step Format) of Infiniium UXR-Series 2-Channel 1.0 mm Input Oscilloscopes
This is a Step format 3D model of the Infiniium UXR-Series 2-channel 1.0 mm input oscilloscopes (UXR0252AP, UXR0402AP, UXR0592AP, UXR0702AP, UXR0802A, UXR1002A, and UXR1102A) for inclusion in your 3D models for rack mounting solutions, etc.

技术总览 2019-02-19

ZIP ZIP 12.32 MB
是德科技 Infiniium UXR 系列示波器
是德科技 Infiniium UXR 系列示波器

产品资料 2019-01-28

Enabling Breakthroughs in Terabit Research - Application Note
This application note explores new measurement capabilities that enable breakthroughs in terabit research. It outlines four groundbreaking applications: coherent optical, 802.11ay WLAN, high-speed digital buses, and 5G MIMO.

应用说明 2019-01-14

PDF PDF 3.12 MB
Pushing the Boundaries to Achieve Ultra-broadband Communications at True Terahertz Frequencies
See how researchers at the University at Buffalo achieved the first ever system to transmit and receive communications at 1.025 terahertz.

内部通讯 2018-12-10

PDF PDF 23 KB
N2156A Rack Mount Kit Installation Guide
Contains instructions for installing the Keysight N2156A rack mount kit for Infiniium UXR-Series oscilloscopes.

安装手册 2018-09-01

PDF PDF 1.18 MB