Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Support technique

85141B Coaxial Open, 2.4 mm (f)

Product Status: Peut être commandé | Support disponible

Réviser les détails du produit

Affiner la liste

Par industrie/technologie

Par type de contenu

1-5 sur 5

Tri:
All Webcast On-Demand Recordings
Access the free, On-Demand (recorded) webcasts

Webcast

RF & Microwave Measurement Fundamentals
This 4-day class studies the principles of microwaves on transmission lines and power measurements, signal sources, mixers and modulation techniques, and the use of signal types in test applications.

Formation en classe

Transmission Line Fundamentals
Accelerated Education Curriculum:Understand the need for transmission line

Formation en classe

Network Analysis Basics Measurements One-Day Course
This course presents the fundamental measurement theory of RF network analysis and demonstrates practical component measurement and analysis techniques that apply to all swept RF network analyzers.

Formation en classe

Bluetooth Technology Fundamentals
This 1-day course covers the applications for this new technology, the structure of the Bluetooth system architecture and the setup of so called short-range ad hoc networks will be introduced.

Formation en classe