Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N6841A RF Sensor

Product Status: Currently Orderable | Currently Supported

View Product Details

1-15 of 15

Sort:
New radiated emission measurement and analysis software "EPX/RE"
TOYO Corporation

Solution Brief 2019-07-08

N6820ES Signal Surveyor 4D Software - Technical Overview
Surveyor 4D is spectrum monitoring software capable of automating signal search, location and survey. Its powerful triggering and alarm functions are unrivaled in the commercial monitoring industry.

Technical Overview 2019-04-30

PDF PDF 2.92 MB
N6841A RF Sensor Software User's Guide
User's information for the RF N6841A RF sensor software.

User Manual 2019-04-01

PDF PDF 1.73 MB
Sensor Planning and Optimization User's Guide
User's documentation for the Sensor Planning Tool.

User Manual 2019-04-01

PDF PDF 2.94 MB
N6841A Quick Start Guide
How to set up the N6841A RF Sensor.

Quick Start Guide 2019-01-01

PDF PDF 1.27 MB
N6841A RF Sensor for Signal Monitoring Networks - Data Sheet
The N6841A data sheet provides an overview of features, advantages and benefits of a new RF sensor technology. Specifications and configuration information are also provided.

Data Sheet 2018-11-08

N6841A RF Sensor Installation Guide
This document discusses the physical installation of the RF Sensor.

Installation Manual 2018-11-01

PDF PDF 1.08 MB
N6841A Embedded Applications User's Guide
User's information for the N6841A embedded applications.

User Manual 2018-04-01

PDF PDF 458 KB
N6841A RF Sensors Power Options - Case Study
This Quick Note describes requirements and options for powering the N6841A RF Sensor.

Data Sheet 2018-03-08

PDF PDF 287 KB
N6850A Broadband Omnidirectional Antenna - Data Sheet
This antenna is a passive, omnidirectional antenna designed for receivers that operate up to 6 GHz. Mounting only one antenna that covers the whole range minimizes mounting complexity.

Data Sheet 2017-12-07

PDF PDF 1.84 MB
N6841A QUICK Note 1 - Data Sheet
This is a quick guide to selecting the correct computer for many applications that run and support the N6841A

Data Sheet 2017-12-01

PDF PDF 628 KB
N6854A Geolocation System - Configuration Guide
Use this guide to configure a Keysight Geolocation system with the right capabilities to meet your specific requirements.

Configuration Guide 2016-02-10

PDF PDF 2.60 MB
N6850A Broadband Omnidirectional Antenna - Product Fact Sheet
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver.

Brochure 2015-08-24

PDF PDF 209 KB
N6854A RF Geolocation Server Software License - Technical Overview
The N6854A technical overview describes how this software operates with the N6841A RF Sensor. It provides an overview of features, advantages and benefits of the new RF sensor technology. Many software screen captures are explained.

Technical Overview 2014-08-04

Techniques and Trends in Signal Monitoring, Frequency Management and Geolocation of Wireless
This application note reviews various issues, techniques and associated equipment required for signal monitoring and frequency management of RF spectrum in the VHF/UHF frequency range.

Application Note 2009-04-27