Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E4991A-1D5 High Stability Frequency Reference

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.10
Release Date: 2012-07-20

Refine the List

By Type of Content

1-21 of 21

Sort:
Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Selection Guide 2017-08-14

E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

Service Manual 2016-12-21

PDF PDF 5.86 MB
Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Application Note 2016-11-02

Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

Application Note 2016-06-12

Characterizing MEMS Magneto-Impedance Sensor using the Keysight Impedance Analyzer
This application note describes the benefits of using Agilent impedance analyzers for device characterization of MEMS Magneto-Impedance (MI) sensors and how they improve design and test efficiency while offering a wide variety of design-automation tools and functions.

Application Note 2015-10-05

E4991A RF Impedance/Material Analyzer Programming Manual
This manual provides programming information for performing automatic measurement with the E4991A. It includes an outline of remote control, procedures for detecting measurement start (trigger) and end (sweep end), application programming examples, command reference, and related information.

Programming and Syntax Guide 2012-09-01

E4991A RF Impedance/Material Analyzer Operation Manual
This manual describes most of the basic information needed to use the E4991A. It provides a function overview, detailed operation procedure for each function, measurement examples, specifications, and supplemental information.

User Manual 2012-06-01

E4991A RF Impedance/Material Analyzer Installation and Quick Guide
This manual describes installation of the instrument after it is delivered and the basic procedures for applications and analysis. Refer to this manual when you use the E4991A for the first time.

Quick Start Guide 2012-06-01

E4991A Data Sheet
This technical data sheet describes detailed specifications of the E4991A 3 GHz RF impedance/material analyzer.

Data Sheet 2011-06-13

PDF PDF 1.04 MB
MEMS/NEMS Device Measurement Solution
Keysight helps you characterize MEMS/NEMS device.

Application Note 2010-09-19

E4991A RF Impedance/Material Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrades information for the E4991A RF Impedance/Material Analyzer.

Configuration Guide 2009-04-17

PDF PDF 129 KB
Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

User Manual 2009-02-10

E4991A Technical Overview
This describes the E4991A 3GHz RF impedance/material analyzer and new 3 GHz test fixtures. It provides information for high frequency device evaluation such as chip inductor, chip capacitor and EMI filters.

Technical Overview 2008-11-20

16195B Calibration Kit Operation Note
Keysight 16195B is a calibration kit for Keysight 4287A RF LCR Meter or E4991A impedance / material analyzer. The calibration using the Keysight 16195B is performed on the 7 mm connector plane.

User Manual 2006-10-01

PDF PDF 595 KB
Temperature Characteristic Evaluations of RF Components and Materials (AN 1464)
This application note introduces an efficient and highly reliable measurement system for evaluating temperature characteristics of components and materials using a combination of the E4991A-007.

Application Note 2004-10-14

How To Accurately Evaluate Low ESR/High Q RF Chip Devices (AN 1369-6)
This application note discusses the requirements for proper measurement techniques, the right test instrument, and fixtures that can accommodate the minute size of todays RF chip devices.

Application Note 2004-01-24

PDF PDF 332 KB
Accurate Impedance Measurement with Cascade Microtech Probe System(AN1369-3)
This 12 page application note explains how to make on-wafer or on-substrate 1-port impedance measurements using a probe station.The E4991A (1 M-3 GHz) and 4294A (40-110 MHz) solutions are discussed.

Application Note 2001-07-31

Advanced impedance measurement capability of the RF I-V method (AN 1369-2)
This application note describes the difference between the network analyzer and impedance analyzer for the measurement principle and actual measurement performance.

Application Note 2001-07-26

New Generation Analyzer Offers Exceptional and Powerful Analysis Functions for RF...(PN E4991A-1)
This Product Note describes the key technology of RF impedance measurement, today's RF component evaluation methodologies and advanced features of the E4991A product.

Application Note 2001-05-24

8 Hints For Successful Impedance Measurement (AN 346-4)
Selection criteria, device characteristics, fixturing and error correction etc.

Application Note 2000-06-01