Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

4396B RF Network/Spectrum/Impedance Analyzer, 100 kHz to 1.8 GHz/2 Hz to 1.8 GHz

Product Status: Obsolete | View Service Options

View Product Details

Current Firmware/Software

Version: 1.16
Release Date: 2008-01-16

1-25 of 30

Sort:
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-12-13

Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Selection Guide 2017-08-14

Spectrum Analysis Basics - Application Note
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

Application Note 2016-11-02

Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

User Manual 2009-02-10

4395A, 4396B Technical Overview
Take an innovative approach to evaluating electronic components and circuits. The Keysight combination analyzers family combines three analyzer functions in one powerful instrument. Now you can use one analyzer for multiple needs.

Technical Overview 2008-11-20

4396B RF Network/Spectrum/Impedance Analyzer Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrades information for the 4396B Network/Spectrum/Impedance Analyzer

Configuration Guide 2008-11-05

PDF PDF 102 KB
4396B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2008-02-01

PDF PDF 22 KB
4396B Data Sheet
This data sheet provides detailed specifications for the 4396B RF network/spectrum/impedance analyzer.

Data Sheet 2003-10-02

PDF PDF 274 KB
4396B Network/Spectrum/Impedance Analyzer GPIB Programming Guide
This manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

User Manual 2003-05-01

PDF PDF 1.50 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Command Reference
This manual provides a summary of all available GPIB commands. It also provides information on the status reporting structure and the trigger system (these features conform to the SCPI standard).

User Manual 2003-05-01

PDF PDF 1.94 MB
4396B Network/Spectrum/Impedance Analyzer User Guide
The User's Guide walks you through system setup and initial power on, shows how to make basic measurements, explains commonly used features, and typical application measurement examples. After you receive your analyzer, begin with this manual.

User Manual 2003-05-01

PDF PDF 1.84 MB
4396B Network/Spectrum/Impedance Analyzer Function Reference
This manual describes all function accessed from the front panel keys and softkeys. It also provides information on options and accessories available, specifications, system performance, and some topics about the analyzer's features.

Reference Guide 2003-05-01

PDF PDF 9.92 MB
How to Characterize CATV Amplifiers Effectively (AN 1288-4)
This application note shows you how to effectively evaluate CATV amplifier performance using the 4396B Network/ Spectrum/Impedance Analyzer.

Application Note 2002-12-12

PDF PDF 463 KB
4396B Network/Spectrum/Impedance Analyzer Opt010 Operating Handbook
This manual describes the unique impedance measurement functions of the 4396B with option 010.

User Manual 2002-11-01

PDF PDF 669 KB
Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

Application Note 2001-12-19

Configuring the Keysight 4396B for O/E Testing (AN 1288-2)
The recent trend in cable television (CATV) is the need for more selections, or channels, and the possibility of having interactive TV services such as On-Line-Banking and Movies-0n-Demand. These requirements are pushing the limits of the copper...

Application Note 2001-09-07

Combining Network and Spectrum Analyses and IBASIC (AN 1288-1)
Active components (and now even some passive components like crystal filters require analysis to characterize linear parameters (gain/loss, phase and group delay or S-parameters) as well as non-linear performance. Non-linear analysis is typically related to measuring signal distortion generated...

Application Note 2001-08-30

Cable Impedance and Structural Return Loss Measurement Methodologies
introduces exact definitions for cable impedance and structural return loss along with several measurement methodologies.

Application Note 2001-03-23

Instrument Basic Users Handbook Version 2.0
This manual describes how to use IBASIC program.

User Manual 2000-12-01

PDF PDF 33.46 MB
How to Measure Noise Accurately Using the Keysight Combination Analyzers (PN 4395/96-1)
Product note comparing Keysight combination analyzers (4395A, 4396B) and conventional Keysight spectrum analyzers (4195A, 3588A, 3585A/B). Keysight no longers sells these products.

Application Note 2000-11-01

4395A, 4396B Awareness Brochure
Precision spectrum analysis with improved speed and accuracy

Brochure 2000-10-01

PDF PDF 134 KB
4396B Revision 01.10 Firmware Installation Kit (04396-65403) Installation Manual

Installation Manual 2000-07-01

PDF PDF 111 KB
4396B Revision 01.02 Firmware Installation Kit (04396-65402) Installation Manual

Installation Manual 2000-07-01

PDF PDF 112 KB

1 2 Next