Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

11922C Adapter, 1.0 mm (m) to 2.4 mm (f), DC to 50 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Industry/Technology

By Type of Content

1-6 of 6

Sort:
All Webcast On-Demand Recordings
Access the free, On-Demand (recorded) webcasts

Webcast

RF & Microwave Measurement Fundamentals
This 4-day class studies the principles of microwaves on transmission lines and power measurements, signal sources, mixers and modulation techniques, and the use of signal types in test applications.

Classroom Training

Transmission Line Fundamentals
Accelerated Education Curriculum:Understand the need for transmission line

Classroom Training

Network Analysis Basics Measurements One-Day Course
This course presents the fundamental measurement theory of RF network analysis and demonstrates practical component measurement and analysis techniques that apply to all swept RF network analyzers.

Classroom Training

Scalar Network Analysis Measurement using Agilent Power Meters and Sensors
Scalar Network Analyzer (SNA) Tool consists of application software which able to work together with Agilent power meters and sensors. This solution removes the need for programming and automates the calibration procedures of ...

Webcast - recorded

Bluetooth Technology Fundamentals
This 1-day course covers the applications for this new technology, the structure of the Bluetooth system architecture and the setup of so called short-range ad hoc networks will be introduced.

Classroom Training