Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

E6719T Special High Rate Lab Applications

Status do Produto: Obsoleto | Veja opções de Serviço

Veja detalhes do produto

1-20 de 20

Sort:
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

Guia de configuração 2015-10-09

W-CDMA Dynamic Power Analysis Using the 8960 - Application Note
This document illustrates how to use the dynamic power analysis measurement in the Keysight 8960 test set to measure user equipment (UE) power sequences.

Nota de aplicação 2015-07-31

PDF PDF 379 KB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Visão Técnica 2014-12-17

8960 Wireless Communications Test Set HSPA Applications - Application Note
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochura 2014-10-29

PDF PDF 383 KB
E1963A W-CDMA Mobile Test Application - Technical Overview
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Visão Técnica 2014-05-19

E6719 Release Notes
Software revision history for the E6719 lab application suite.

Release Notes 2012-04-23

N5115B Baseband Studio for Fading (R&D only) - Technical Overview
Baseband Studio for fading is a powerful tool for verifying your cellular communications, WLAN, or satellite communications receiver designs.

Visão Técnica 2010-07-26

8960 R & D Solutions Brochure for Wireless Data Devices - Brochure
Speed development of new wireless data devices with Keysight's cost-effective, multi-format R&D test solutions.

Brochura 2010-02-17

PDF PDF 1.61 MB
8960 Press Releases

Materiais para imprensa 2009-04-21

Testing Video Call Capabilities of W-CDMA User Equipment (R&D only) - Application Note
Learn how to use Keysight solutions to reliably test video capabilities of W-CDMA user equipment.

Nota de aplicação 2008-08-12

8960 and E6601A Wireless Test Sets - Brochure
For flexible solutions for today’s wireless device development, manufacturing, and repair, use Keysight’s proven 8960 and new E6601A wireless test set.

Brochura 2007-08-07

PDF PDF 766 KB
8960 and E6601A Product Comparison - Brochure
Shows how the 8960 test set for manufacturing test and the E6601A for calibration test compare.

Brochura 2007-07-23

PDF PDF 177 KB
Testing Mobile Station Cell Transitions and Handovers (R&D only) - Application Note
Discover how to use two 8960 test sets and GSM/GPRS/EGPRS or W-CDMA/HSDPA lab applications to test a mobile station's behavior while transitioning to a different cell via a handover or cell selection/reselection procedures.

Nota de aplicação 2007-05-23

Testing Data Throughput of Wireless Devices (R&D only) - Application Note
The 8960 Wireless Communications Test Set from Keysight Technologies features a data throughput monitor to be used by designers during the R&D process.

Nota de aplicação 2006-12-21

Applications Testing with the Keysight 8960 Series 10 Wireless Test Set (R&D only) - Application Note
The 8960 (E5515C) and Keysight lab applications help you throroughly test to current technology standards.

Nota de aplicação 2006-03-27

Multi-mode Handset Manufacturing Challenges and Solutions - Application Note
This application note explains the characteristics that make multi-mode user equipment difficult to test, and provides solutions to streamline UE testing while ensuring conformance to industry standards.

Nota de aplicação 2005-11-16

How Digitally Generated Faded Signals Reduce Cost of Test (R&D only) - Application Note
Reduce cost of test, simplify testing and be assured of accuracy using digitally integrated, calibrated noise and fading patterns.

Nota de aplicação 2005-08-15

HSDPA in the Keysight Technologies 8960 Wireless Communications Test Set - Application Note
This paper explains the various HSDPA connection types and provides details of the E5515C’s HSDPA FDD and HSDPA measurements.

Nota de aplicação 2005-07-23

RF Parametric and Functional Test for Wireless Designs (R&D only) - Brochure
Highlights Keysight’s solutions for complete RF parametric and functional testing of wireless devices throughout the R&D cycle.

Brochura 2005-07-11

PDF PDF 92 KB
Performing W-CDMA Tx Dynamic Power Measurements Using the 8960 - Product Note
This paper illustrates how to use the Tx dynamic power measurement to measure W-CDMA UE power sequences.

Nota de aplicação 2005-06-15

PDF PDF 167 KB