Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T

Status do Produto: Produto Disponível | Com Suporte

Veja detalhes do produto

1-12 de 12

Sort:
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 100

Visão Técnica 2017-05-02

ZIP ZIP 1.03 MB
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 161

Visão Técnica 2017-04-27

ZIP ZIP 213 KB
87104/87106A,B,C Multiport Coaxial Switches - Technical Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Visão Técnica 2015-07-17

RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

Guia de seleção 2014-07-07

High-Performance Multiport Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for High-Performance Multiport Switches.

Materiais promocionais 2012-05-10

PDF PDF 398 KB
8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

Manual de serviço 2007-09-01

PDF PDF 957 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

Nota de aplicação 2007-04-09

Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Nota de aplicação 2007-03-05

11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

Manual do usuário 2001-11-09

How to Drive the Keysight Microwave Matrix and Transfer Switch via the E8483A Microwave Switch...
The Keysight E8483A contains the control, drive, and power circuitry for controlling both microwave switches and step attenuators. Any combination of up to six devices (switches or attenuators) can be controlled by an E8483A. This Product Note covers how to drive microwave matrices and transfer...

Nota de aplicação 2001-05-16

PDF PDF 501 KB
Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

Nota de aplicação 2001-01-17

PDF PDF 1.15 MB
RF/Microwave Switch Overview
This is a brief review of key specifications for Keysight switches and switch matrices.

Visão Técnica 2000-12-07

PDF PDF 51 KB