Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

83492A Optical clock recovery module

Status do Produto: Obsoleto | Veja opções de Serviço

Veja detalhes do produto

Refine the List

By Type of Content

1-12 de 12

Sort:
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Nota de aplicação 2019-04-25

Time Domain Reflectometry Theory - Application Note
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

Nota de aplicação 2015-01-30

Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

Nota de aplicação 2014-07-31

Jitter Analysis: The Dual-Dirac Model, RJ/DJ, and Q-Scale - Application Note
This paper provides a complete description of the dual-Dirac model, how it is used in technology standards and a summary of how it is applied on different types of test equipment.

Artigo 2014-06-14

PDF PDF 515 KB
86100 Infiniium DCA Online Help Archive
The Infiniium DCA Online Help contains information you need to use your DCA. This includes theory of operation, step-by-step procedures for many common tasks, a complete glossary and much more.

Arquivo de ajuda 2011-04-20

Solving Jitter Problems through Jitter Spectrum and Phase Noise Analysis
Product Note

Nota de aplicação 2007-05-09

Precision Jitter Analysis Using the Keysight 86100C DCA-J - Application Note
This product note provides a guide to making jitter measurements with the Keysight 86100C DCA-J.

Nota de aplicação 2007-03-07

Equalization: The Correction and Analysis of Degraded Signals - Application Note
This whitepaper introduces engineers to the concepts of equalization and terms used in the development of emerging technologies that use standard materials (e.g., FR4) for buses and backplanes at ever higher rates.

Nota de aplicação 2005-09-15

PDF PDF 1.41 MB
83491/2/3/4A User's Guide
The Keysight 83491/2/3/4A are designed to operate in a Keysight 83480A and a Keysight 86100 digital communications analyzer. These modules recover clock and data information at standard telecom and datacom rates.

Manual do usuário 2004-08-01

PDF PDF 1.91 MB
86100A/B Service Guide
This manual documents the service and repair of the Keysight 86100A/B to the assembly level.

Manual de serviço 2002-02-01

PDF PDF 1.52 MB
86100A Supplement to Programmer's Guide
This supplement contains corrections for the 86100A manuals that were not available at the time these manuals were printed. The corrections include errata and changes due to product redesign.

Guia de início rápido 2001-07-01

PDF PDF 375 KB
86100A Quick Start Guide
This quick start guide gives you the information you need to begin using the Infiniium DCA.

Guia de início rápido 2001-07-01

PDF PDF 3.28 MB