Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N9952A FieldFox Handheld Microwave Analyzer, 50 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.11.01
Release Date: 2019-01-22

1-25 of 30

Sort:
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2018-12-01

FieldFox N991xA, N992xA, N993xA, N995xA, & N996xA User’s Guide
FieldFox Analyzer User's Guide for the N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A.N9950A, N9951A, N9952A, N9960A, N9961A, N9962A

User Manual 2018-12-01

PDF PDF 6.98 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2018-11-29

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Configuration Guide
This configuration guide describes configurations, options, and accessories for the FieldFox family of portable analyzers. Use this guide in conjunction with the technical overviews and data sheets.

Configuration Guide 2018-11-14

5G Network Mobile Field Testing
Wideband tracking antennas for mobile full directional FFT-based spectrum analysis of 5G Networks from Keysight Technologies and TA Engineering, Inc.

Solution Brief 2018-05-01

Techniques for Precise Measurement Calibrations in the Field - Application Note
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

Application Note 2017-12-18

Using FieldFox RF and Microwave Analyzers with Mass Storage Devices - Application Brief
This document describes the capabilities of using FieldFox with mass storage devices for record keeping, transferring files, or copying limit lines, masks or cable correction files, etc.

Application Note 2017-12-06

PDF PDF 1.38 MB
5G Over-the-Air Performance Measurement and Evaluation Using FieldFox Handheld Analyzers
This application note discusses the challenges RF engineers face when deploying 5G on mm-Wave and how the Fieldfox analyzer meets those challenges.

Application Note 2017-06-28

Automotive RF/MW System Verification and Troubleshooting Tests Using FieldFox Handheld Analyzers
This application note discusses the RF and microwave systems in the 21st century car and the challenges to verify their operation and troubleshoot faulty issues.

Application Note 2017-06-21

FieldFox Handheld Analyzers - Selection Guide
This selection guide enables you to customize your FieldFox analyzer and choose the options you want/need.

Selection Guide 2017-02-10

FieldFox Handheld Analyzers with Real-time Spectrum Analysis (RTSA) - Brochure
This document provides an overview of the real-time spectrum analysis capabilities of Keysight's FieldFox handheld analyzers.

Brochure 2017-02-08

PDF PDF 2 MB
Using real-time spectrum analysis to efficiently troubleshoot interference issues -Application Note
This article describes real-time spectrum analysis (RTSA) as an optional capability for FieldFox handheld RF/uW analyzers, making them especially effective for interference and signal monitoring.

Application Note 2017-01-16

PDF PDF 7.51 MB
Addressing Interference Problems Using Real-Time Spectrum Analysis - Article Reprint
This MWJ article describes real-time spectrum analysis (RTSA) as an optional capability for FieldFox handheld RF/uW analyzers, making them especially effective for interference and signal monitoring.

Application Note 2016-12-20

PDF PDF 5.22 MB
FieldFox Microwave Analyzers, 4/6.5/9/14/18/26.5/32/44/50 GHz – Product Fact Sheet
This product fact sheet shows key specifications and measurement capabilities of the FieldFox handheld analyzers. This fact sheet should be used in conjunction with data sheets and configuration guide.

Promotional Materials 2016-11-22

PDF PDF 470 KB
FieldFox S-parameter Measurement Uncertainty - Data Sheet
This document is an addendum to the FieldFox Data sheet

Data Sheet 2016-11-01

PDF PDF 1.54 MB
Overcoming RF & MW Interference Challenges in the Field - Application Note
This application note discusses practical strategies to overcome RF and microwave interference challenges in the field using real-time spectrum analysis (RTSA).

Application Note 2016-08-19

Keysight Redefines 50 GHz Portability - Brochure
This brochure describes why and how you can trade in your 8565E or 8565EC for a specially-configured 50-GHz FieldFox microwave handheld analyzer and receive up to a $30k credit towards the purchase.

Brochure 2016-05-04

PDF PDF 2.75 MB
FieldFox MW VNA/SA Service Guide
Service documentation for the FieldFox MW VNA/SA analyzers.

Service Manual 2016-04-01

PDF PDF 4.81 MB
FieldFox Security Features and Volatility Documentation, User’s Guide
Provides security features and Volatility documentation for all FieldFox models

User Manual 2016-03-01

PDF PDF 1.78 MB
Effective Maintenance + Troubleshooting of Earth Stations, SatMagazine - Article Reprint
This SatMagazine article describes how Keysight's handheld combination analyzers (FieldFox) can replace the full set of instruments previously used by satellite maintainers in the field.

Article 2015-11-12

PDF PDF 829 KB
Keysight Technologies Announces Industry's First 50 GHz Handheld Combination Analyzer

Press Materials 2015-09-01

First 50 GHz Handheld Analyzer Speeds Field Work - Article Reprint
This MW Journal article reprint describes the new family of FieldFox analyzers - the industry's first 50 GHz handheld models, including how they can be effectively used in radar and satellite apps.

Article 2015-09-01

PDF PDF 1.24 MB
Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

Application Note 2015-08-27

Precision Validation, Maintenance and Repair of Satellite Earth Stations FieldFox Handheld Analyzers
This application note describes breakthrough technologies that have transformed the way systems can be tested in the field while providing higher performance, improved accuracy and capability.

Application Note 2015-08-24

Techniques for Precision Validation of Radar System Performance in the Field - Application Note
This application note provides an overview of field testing radar systems and Line Replaceable Units (LRU) using high-performance FieldFox combination analyzers.

Application Note 2015-07-28

1 2 Next