Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Soporte Técnico

L7104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T

Product Status: Puede ser ordenado | Soporte disponible

Ver las Especificaciones del Producto

1-9 de 9

Ordenar:
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual

Manuales de servicio 2019-05-21

PDF PDF 297 KB
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Nota de aplicación 2019-02-13

SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 100

Descripción técnica 2017-05-02

ZIP ZIP 1.03 MB
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 161

Descripción técnica 2017-04-27

ZIP ZIP 213 KB
L Series Multiport Electromechanical Coaxial Switches - Technical Overview
This technical overview of the economically-priced L7104A/BC and L7106A/B/C terminated and L7204A/BC and L7206A/B/C unterminated multiport coaxial switches, DC to 26.5 GHz, provides a product overview, description, applications, specifications and ordering information.

Descripción técnica 2016-04-26

RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

Guía de selección 2014-07-07

L-Series EM Switches Quick Fact Sheet
This two-page fact sheet highlights the key features and specifications for L-Series EM Switches.

Material promocional 2012-05-10

PDF PDF 715 KB
Keysight L Series Electromechanical Coaxial Switches, Up to 26.5 GHz
This brochure of the L Series electromechanical switches describes the features and benefits of these economically-priced switches.

Catálogo 2007-04-27

PDF PDF 413 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

Nota de aplicación 2007-04-09