検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

BenchVue 2017のソフトウェアプラットフォーム

BenchVueソフトウェアアプリケーションが接続できるキーサイトの測定器は700種類を超え、今後も追加予定です

無料のBenchVueソフトウェアプラットフォームを以下からダウンロードしてください。個々のBenchVueアプリケーションを使用するために、BenchVueプラットフォームのインストールが必要です。アプリケーションによってライセンスが必要になる場合もあります。個々のBenchVueアプリケーションは、BenchVueプラットフォームソフトウェア内部の"Apps"タブ、または、www.keysight.co.jp/find/BenchVueDownloadからダウンロードできます。

旧バージョンのBenchVueプラットフォームソフトウェアについては、下記の「以前のバージョン」タブを参照してください。3.7バージョンは旧バージョンのBenchVueアプリケーションをサポートします。これには無料バージョンも含まれます。 

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later

リリース バージョン 内容
2019-09-18 2019 Update 1 Fixes issue preventing some users from activating licenses included with instruments, requires Keysight IO libraries 17.3 or above, other defect fixes.