N1930B Physical Layer Test System Software
Data Collection & Analysis Software for Frequency and Time Domain Data with Optional Instrument Control Includes What’s New in PLTS 2020 Software
- The N1930xB trial license will enable all features N19303B /5B/ 6B/ 7B
リリース | バージョン | 内容 |
無料でお試しできます |
---|---|---|---|
2020-08-01 | PLTS 2020 | PLTS 2020 Update 1 |
ダウンロード方法
- Click on “Download” button indicated on Keysight website
インストール方法
- When Install wizard launches, just click install and make sure to use all standard default settings (no custom settings should be used).
- After installation, the first time PLTS launches, it will ask for the license file. Just browse to your location that you saved the license file to and double click on license file.
- The program will then automatically start working properly. Sample s-parameter data files can be found under install folder labelled “Data” that is by standard default located here: This PC OSDisk (C:) > Program Files > Keysight > PLTS2020 > Data
ライセンス
- ライセンスが必要
- 無料トライアルをリクエスト