N1930B Physical Layer Test System Software
Data Collection & Analysis Software for Frequency and Time Domain Data with Optional Instrument Control Includes What’s New in PLTS 2021 Software
- The N1930xB trial license will enable all features N19303B /5B/ 6B/ 7B
Date de mise en circulation | Version | Description de la version |
Essai gratuit disponible |
---|---|---|---|
2021-02-08 | PLTS 2021 | PLTS 2021 Update 1 |
Comment télécharger
- Click on “Download” button indicated on Keysight website
Comment installer
- When Install wizard launches, just click install and make sure to use all standard default settings (no custom settings should be used).
- After installation, the first time PLTS launches, it will ask for the license file. Just browse to your location that you saved the license file to and double click on license file.
- The program will then automatically start working properly. Sample s-parameter data files can be found under install folder labelled “Data” that is by standard default located here: This PC OSDisk (C:) > Program Files > Keysight > PLTS2021 > Data
Autorisation d'exploitation
- Requiert une licence
- Demander la licence pour essai gratuit
Document d'appui
Téléchargez
S'installe sur:
PC / Instrument
Système d'exploitation
- Windows 8
- Windows 7
Préalables
- Information non-disponible
Instruments appuyés
- Keysight VNA/ENA/TDR